Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

HiTech Global's  HTG-830 architecture allows easy and versatile functional expansion through two Vita 57.4 and one Vita 57.1 compliant High-Pin-Count FPGA Mezzanine Card (FMC) connectors. The FMC connectors provide access to 344 single-ended FPGA I/Os (172 LVDS) and up to 32 GTH, and 20 GTY serial transceivers. The high-performance Z-Ray connector also provides access to 16 GTY serial transceivers (as well as control and voltage pins) for applications requiring large number of concentrated serial I/Os such as Hybrid Memory Cube (HMC), 100GIG Ethernet (QSFP28, CFP4), etc.

Rail/Function Part Number General Description of Part
0.95V FPGA Core LTM4620 Dual 13A or Single 26A Dc/DC µModule Regulator. 0.6V ≤ VOUT ≤ 2.5V
3.3V FMC LTM4620A Dual 13A or Single 26A Dc/DC µModule Regulator. 0.6V ≤ VOUT ≤ 5.3V
1.2V BRAM
1.8V BRAM
1.0V GTX/GTY
1.2V GTX/GTY
LTM4644 Quad DC/DC µModule Regulator with Configurable 4A Output Array
1.2V DDR FMC LTM4625 20VIN, 5A Step-Down DC/DC µModule Regulator

4