Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
HiTech Global's HTG707, populated with the Xilinx Virtex-7 X485T, X690T, or V2000T FPGA, is a development platform that delivers the most fundamental functional blocks required for building 10G/40G/100G subsystems.
Rail / Function | Part Number | General Description of Part |
1V: VCC_CORE | LTM4620 |
Dual 13A or Single 26A DC/DC μModule Regulator |
1.5V, 2.5V, 3.3V: System Power 1.2V: GTX_AVTT |
LTM4627 | 15A DC/DC µModule regulator |
1.0V: GTX_AVCC, BRAM | LT3070 |
5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator |
1.8V: GTX_AUX, AUX, AUX_IO | ||
1.2V, 1.35V: System Power | LTM4628 | Dual 8A or Single 16A DC/DC μModule Regulator |
1.8V, 3.3V: System Power | ||
1.5V: VADJ_FMC | LTM4618 | 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization |
Clock for µModule Regulators | LTC6900 | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |