Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Circuit Description
The QorIQ LS1088A reference design board (LS1088A-RDB) is designed to exercise most capabilities of the LS1088A device; with up to eight ARM® Cortex®-A53 cores with the advanced, high-performance data-path and network peripheral interfaces required for wireless access points, networking infrastructure, intelligent edge access, including virtual customer premise equipment (vCPE) and high-performance industrial applications.
Rail/Function | Part Number | General Description of Part |
1.0V : VDD 1.2V : GVDD |
LTC3882 | Dual Output PolyPhase Step-Down DC/DC Voltage Mode Controller with Digital Power System Management |
1.8V : OVDD | LTM4649 | 10A Step-Down DC/DC µModule Regulator |
3.3V : VPA | LT8612 | 42V, 6A Synchronous Step-Down Regulator with 3µA Quiescent Current |
2.5V : DDR VPP | LTC3026 | 1.5A Low Input Voltage VLDO Linear Regulator |