MAX25240/39: HV Low Iq 6A/4A Buck-Boost Converter 400kHz/2.1MHz
Oct 3 2022
The MAX25240/39 are 6A/4A synchronous buck-boost converters with integrated H-bridge switches. They have fixed Vout and an externally adjustable Vout of 3V to 20V with an input voltage above, below, or equal to the output regulation voltage.
MAX25240/39: HV Low Iq 6A/4A Buck-Boost Converter 400kHz/2.1MHz
Oct 3 2022
The MAX25240/39 are 6A/4A synchronous buck-boost converters with integrated H-bridge switches. They have fixed Vout and an externally adjustable Vout of 3V to 20V with an input voltage above, below, or equal to the output regulation voltage.