Overview

Features and Benefits

  • Easy to Use
  • GUI-Driven I2C Interface
  • Assembled and Fully Tested
  • 3.3V, 1.8V, 1.2VIO Compatible
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes

Product Details

The MAX77720 evaluation kit (EV kit) allows for easy experimentation with various MAX77720 features, including a dual output, DC-DC converter that generates an adjustable positive and an adjustable negative output, a nERR pin, and an I2C interface. Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77720.

Windows-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from the Analog Devices website at https://www.analog.com/max77720evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.

Applicable Parts

System Requirements

  • MAX77720 EV kit
  • MAX77720 EV kit GUI
  • Windows-based PC
  • Power supply
  • Ammeter
  • Digital multimeters
  • USB Type-A to Micro-USB cable
  • MAXUSB_INTERFACE# for I2C serial interface