Overview

Product Details

Development system for evaluation of the ADuC832, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 62K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

Applicable Parts

Software

Code Examples

Evaluation Software

IAR EW51
IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger
Keil µVision MDK51
Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
ZIP
3.86 M
WASP-Analog Analysis Routine V6.04
Windows-based ADC performance analysis software, facilitates flexible ADC performance analysis without requiring firmware development. (exe)

Related Hardware (1)

Emulator Hardware

4