Overview

Product Details

The USB-EA emulator allows downloading of code to the ADuC83x and ADuC84x family of parts via the EA pin. It enables debugging of parts and can be used with the applicable ADI downloader tools. The USB-EA emulator is connected between the EA pin of the ADuC8xx part and a USB port of a PC with these tools installed. This provides an alternative to debugging via the UART.


Documentation & Resources

Software

Evaluation Software

IAR EW51
IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger
Keil µVision MDK51
Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
4