Features and Benefits
EVAL-ADAU1401AEBZ
- Other ADI Components:
AD8608
ADM811
- Analog In: 1 Stereo TRS (3.5mm) or RCA
- Analog Out: 2 Stereo TRS (3.5mm) or RCA
- Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S-I/O (TDM)
- DC Supply:6V
|
Product Details
Full-Featured ADAU1401 SigmaDSP evaluation board that operates all of the ADAU1401/ ADAU1701/ADAU1702's functions with a full range of analog and digital inputs and outputs as well as a self-boot EEPROM. USBi, 6 V power supply and an attachable GPIO control board are included in the package.