Overview

Product Details

The AD9135-EBZ (Obsolete) and the AD9135-FMC-EBZ support the AD9135 dual, 11-bit, high dynamic range digital-to-analog converters (DAC).The AD9135 provides a maximum sample rate of 2800 MSPS, permitting a multicarrier generation over a very wide bandwidth. The DAC outputs are optimized to interface seamlessly with the ADRF6720 and ADRF670x analog quadrature modulators (AQMs) from Analog Devices, Inc. An optional 3-wire or 4-wire serial port interface (SPI) provides for programming/ readback of many internal parameters. The fullscale output current can be programmed over a typical range of 13.9 mA to 27.0 mA.

Software

ACE Software

ZIP
533 KB
ACE plug-in for Board.AD9135 1.2020.12100 [Mar 16 20]
Plugin for evaluating the AD9135 high-speed DAC.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (3)

Controller Boards

4