Overview

Features and Benefits

  • Full featured evaluation board for the AD7177-2
  • PC control in conjunction with the Analog Devices, Inc.,
    EVAL-SDP-CB1Z system demonstration platform (SDP)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7177-2SDZ evaluation kit features the AD7177-2, a 32-bit, 10 kSPS analog-to-digital converter (ADC) with integrated rail-to rail-analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V, which supply the AD7177-2 and support components. 

The EVAL-AD7177-2SDZ evaluation board connectsto the USB port of a PC via the EVAL-SDP-CB1Z SDP controller board.

The AD7177-2 evaluation software fully configures the AD7177-2 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD7177-2 are available in the product data sheet, which should be consulted in conjunction with this user guide UG-849 when using the evaluation board.

Software

Evaluation Software

ZIP
285.72 M
AD717x Eval+ Software (Rev. V3.3.2.3)
Eval+ is single piece of software to aid in product selection, evaluation and debug of the AD717x. Eval+ enables customers to understand all performance trade-offs that a user or application should care about in an easy to use and understand way even without hardware. Eval+ does this by integrating a functional model of the AD717x. Customers don’t need to read pages of register information to understand and program the device as the interactive block diagram simplifies configuration and the integrated documentation pane contains all the same register information as that found in the data sheet. The Eval+ modelling functionality includes waveform and histogram plots with noise performance results, filter frequency response plots and information about the filter latency and delay. It also includes power consumption figures for the selected mode and timing information to show the impact of multiplexing channels on the AD717x.

Related Hardware (4)

Daughter Boards