Overview

Features and Benefits

  • Easily Load and Debug Code Using Supplied USB-to-JTAG/1-Wire Adapter
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address, Data Memory Address, or Register Access
    • Data Memory or Register Content View and Edit
  • On-Board 3.3V Voltage Regulator (Single 5V Input)
  • Eight User Input Pushbutton Switches
  • Included Level-Shifted RS-232 Interface for Serial Ports 0 and 1
  • Prototyping Area
  • Included Board Schematics Provide a Convenient Reference Design

Product Details

The MAXQ610 evaluation kit (EV kit) provides a proven platform for conveniently evaluating the capabilities of the MAXQ610 low-power, 16-bit, RISC microcontroller targeted for battery-powered applications. The EV kit includes the MAXQ610 EV kit board, which contains infrared (IR) transmit and receive devices, two RS-232 serial channels, four 8-pin headers providing access to the processor’s I/O port pins, a 5V power-supply input, and a bank of eight pushbutton switches for user input. The EV kit also includes software, USB-to-JTAG/1-Wire® Adapter, 10-pin JTAG interface cable, serial cable, and a standard A-to-mini-B USB cable for connecting to a personal computer. The EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAXQ610 RISC processor.

Applications

  • Battery-Powered Portable Equipment
  • Consumer Electronics
  • Home Appliances
  • Remote Controls
  • White Goods

Applicable Parts

4