Overview

Features and Benefits

  • Fully Assembled and Tested
  • 1700MHz to 2200MHz RF Frequency Range
  • 1400MHz to 2000MHz LO Frequency Range (MAX9995)
  • 1900MHz to 2400MHz LO Frequency Range (Contact Factory)
  • 40MHz to 350MHz IF Frequency Range
  • 6.1dB Conversion Gain
  • +25.6dBm Input IP3
  • 9.8dB Noise Figure
  • 66dBc 2RF-2LO Spurious Rejection at PRF = -10dBm
  • Dual Channels Ideal for Diversity Receiver Applications
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 50dB LO1-LO2 Isolation and 50ns Switching Time
  • 44dB Channel-to-Channel Isolation
  • Product Details

    The MAX9995 evaluation kit (EV kit) simplifies the evaluation of the MAX9995 dual high-linearity mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the input and output to allow quick and easy evaluation on the test bench.

    This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Contact MaximDirect sales at 888-629-4642 to check on pricing and availability for these kits.

    Applications

    • DCS1800 and EDGE Base Stations
    • Fixed Broadband Wireless Access
    • Military Systems
    • PCS1900 and EDGE Base Stations
    • PHS/PAS Base Stations
    • Private Mobile Radios (PMRs)
    • UMTS/WCDMA and cdma2000® 3G Base Stations
    • Wireless Local Loop (WLL)
    4