Overview

Features and Benefits

  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency (315MHz and 390MHz)
  • Fully Assembled and Tested

Product Details

The MAX7058 evaluation kit (EV kit) provides a proven design to evaluate the MAX7058 dual-frequency ASK transmitter in a 24-pin TQFN package with an exposed pad. The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit comes with a MAX7058ATG+ installed on the EV board.

Applications

  • Automotive
  • Garage Door Openers
  • Home Automation
  • RF Remote Controls
  • Security Systems
  • Wireless Sensors

Applicable Parts

4