Home
Resource Library
HFAN-02.2.0: Extinction Ratio and Power Penalty
left arrow Back to Resource Library

HFAN-02.2.0: Extinction Ratio and Power Penalty

Download PDF

Abstract

Extinction ratio is an important parameter included in the specifications of most fiber-optic transceivers. The purpose of this application note is to show how the optical extinction ratio is defined and to demonstrate how variations in extinction ratio affect the performance of digital optical communication systems. Read full article.

Related Content

Products

MAX3667

+3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control

right arrow

MAX3668

+3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control

right arrow

MAX3669

NOT RECOMMENDED FOR NEW DESIGNS Product Tooltip

+3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC

right arrow

MAX3735

NOT RECOMMENDED FOR NEW DESIGNS Product Tooltip

2.7Gbps, Low-Power SFP Laser Drivers

right arrow

MAX3766

Obsolete Product Tooltip

622Mbps LAN/WAN Laser Driver with Automatic Power Control and Safety Shutdown

right arrow

MAX3863

2.7Gbps Laser Driver with Modulation Compensation

right arrow

MAX3869

NOT RECOMMENDED FOR NEW DESIGNS Product Tooltip

+3.3V, 2.5Gbps SDH/SONET Laser Driver with Current Monitors and APC

right arrow
Show More Arrow image

Modal title