USIP

DeepCover Secure Microcontroller with MIPS 4KSd Processor Core

Secure 32-Bit MIPS Processor Supporting Linux OS with Advanced Physical Security and Encrypted External Bus

Part Details

  • MIPS32 4KSd RISC Processor
    • 130 MIPS at 96MHz
    • 2 x 8KB Cache
    • Memory Management Unit
    • Enhanced Power Management
    • Dedicated Instructions to Boost Cryptographic Operations
  • Memories
    • 128KB of SRAM
    • 256KB of Lockable Flash Memory
    • 256 Bytes of User OTP
    • 128KB of ROM (HAL, EMV Level 1, and Secure Bootloader)
    • Memory Controller Supporting One SDRAM and Up to Four Static Memories (Flash or SRAM)
  • Security Features
    • On the Fly AES Encryption/Decryption of External Memories
    • Hardware AES-128 Engine
    • Unique Serial Number (USN)
    • 512-Bit Battery-Powered Key Area (BPK) with Instant Erase Upon Tampering
    • Integrated Tamper Sensors (Frequency, Voltage, Temperature, Die Shield)
    • 12 External Sensor Inputs
    • True Random-Number Generator (TRNG)
    • Secure RTC with Interrupt Alarm
    • Secure Keyboard Controller (12 x 12)
  • Interrupt Controller
  • 1D/2D DMA
  • LCD Interface: 8-Bit Bus, 6800 Compatible
  • Three ISO 7816 Controllers
  • Thermal Printer Interface
  • USB 2.0 OTG Full Speed with 16 Endpoints and Integrated Transceiver
  • Four UARTs (IrDA and Full Modem Support)
  • I²C Master/Slave
  • SPI Master/Slave with Up to Seven Slaves
  • PS2 Master/Slave
  • SPP Interface
  • 6-Channel, 10-Bit ADC
  • 32 GPIOs
  • Four 16-Bit Timers/Counters
  • Two PWMs with One 15mA Output
  • Watchdog Timer
  • JTAG Boundary Scan
  • 256-Ball BGA, 0.8mm Pitch
USIP
DeepCover Secure Microcontroller with MIPS 4KSd Processor Core
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 3
DS5250 Obsolete High-Speed Secure Microcontroller
MAXQ1850 PRODUCTION DeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography
MAXQ1103 NOT RECOMMENDED FOR NEW DESIGNS DeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on USIP yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed