SSM2142

LAST TIME BUY

Balance Line Driver

Viewing:

Part Details

  • Transformer-Like Balanced Output
  • Drives 10 V RMS Into a 600 Ω Load
  • Stable When Driving Large Capacitive Loads and Long Cables
  • Low Distortion 0.006% typ 20 Hz–20 kHz, 10 V RMS into 600 Ω
  • High Slew Rate 15 V/µs typ
  • Low Gain Error (Differential or Single-Ended); 0.7% typ
  • Outputs Short-Circuit Protected
  • Available In Space-Saving 8-Pin Mini-DIP Package
  • Low Cost
SSM2142
Balance Line Driver
SSM2142 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on SSM2142 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed