MAX9715

PRODUCTION

2.8W, Low-EMI, Stereo, Filterless Class D Audio Amplifier

High-Efficiency Audio Amplifier Provides 2.8W of Power into a 4Ω Speaker

Part Models
2
1ku List Price
Starting From $1.26
Viewing:

Part Details

  • 5V Single-Supply Operation
  • Spread-Spectrum Modulator Reduces EMI
  • 2.8W, Class D, Stereo Speaker Amplifier (4Ω)
  • Filterless Class D Requires No LC Output Filter
  • High PSRR (71dB at 1kHz)
  • 86% Efficiency (RL = 8Ω, POUT = 1W)
  • Low-Power Shutdown Mode
  • Integrated Click-and-Pop Suppression
  • Low Total Harmonic Distortion: 0.06% at 1kHz
  • Short-Circuit and Thermal Protection
  • Internal Gain, +9.0dB or +10.5dB
  • Available in Space-Saving Packages
    • 16-Pin Thin QFN-EP (5mm x 5mm x 0.8mm)
MAX9715
2.8W, Low-EMI, Stereo, Filterless Class D Audio Amplifier
MAX9715: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9715EVKIT

Evaluation Kit for the MAX9715

Features and Benefits

  • Filterless Operation
  • Passes FCC Radiated Emissions Specifications (with Short Cable Lengths)
  • 5V Single-Supply Operation
  • Fully Differential Outputs
  • Drives 2 x 2.3W into 4Ω Speakers at 1% THD+N
  • Selectable Gain
  • 0.1µA Shutdown Current
  • Small 16-Pin TQFN Package
  • Also Available in 16-Pin TSSOP
  • Fully Assembled and Tested

Product Details

The MAX9715 evaluation kit (EV kit) is a fully assembled and tested PC board that uses the MAX9715 filterless Class D amplifier to drive a pair of stereo bridge-tied-load (BTL) speakers in portable audio applications. Designed to operate from a 5V DC power supply, the EV kit is capable of delivering 2.3W per channel at 1% THD+N into a pair of 4Ω speaker loads. Three different output configurations are available for ease of evaluation.

The MAX9715 EV kit accepts single-ended input signals, and provides fully differential outputs. The EV kit also provides an option to select between 9dB or 10.5dB gains.

Applications

  • High-End Notebook Audio
  • LCD Projectors
  • Multimedia Docking Stations
  • Portable Audio

MAX9715EVKIT
Evaluation Kit for the MAX9715

Latest Discussions

No discussions on MAX9715 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed