MAX7442

6-Channel Integrated Video Reconstruction Filters

6-Channel Video Reconstruction Filter Replaces 30 Components to Save Space and Costs

Viewing:

Part Details

  • Replace 30 or More Discrete Components
  • Ideal for CVBS, Y/C (S-Video), and RGB or Y Pb Pr Applications
  • 45dB Attenuation at 27MHz
  • -0.2dB Passband Response
  • Ideal for STBs with SCART Interface
  • +5V Single-Supply Voltage
  • Input Common-Mode Range Includes GND
  • DC-Coupled Input, DC/AC-Coupled Output
  • 14-Pin SO Package
MAX7442
6-Channel Integrated Video Reconstruction Filters
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 3
MAX7428 Standard Definition Video Reconstruction Filters and Buffers
MAX7430 Standard Definition Video Reconstruction Filters and Buffers
MAX7432 Standard Definition Video Reconstruction Filters and Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7442 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed