MAX4008

Obsolete

High-Accuracy, 76V, High-Side Current Monitors in SOT23

High-Voltage, 76V, High-Side Current Monitors Sense Currents from 10nA to 10mA

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Wide Reference Current Dynamic Range
      Guaranteed 250nA to 2.5mA with 5% Monitor Accuracy
    • Extended 10nA to 10mA with 10% Monitor Accuracy
  • Current (MAX4007) or Voltage (MAX4008) Monitor Outputs
  • Reference Current-Limit Protection (20mA, typ)
  • Voltage Clamp Protects Subsequent Output Circuitry
  • +2.7V to +76V Wide Voltage Range Operation
  • 6-Pin SOT23 Packages
MAX4008
High-Accuracy, 76V, High-Side Current Monitors in SOT23
MAX4007, MAX4008: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
MAX4004 PRODUCTION High-Accuracy, High-Side Current Monitors in SOT23
MAX4080 PRODUCTION 76V, High-Side, Current-Sense Amplifiers with Voltage Output
MAX4070 PRODUCTION Bidirectional, High-Side, Current-Sense Amplifiers with Reference
Product 1
MAX4006 High-Accuracy, High-Side Current Monitors in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4008 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed