MAX3538

Broadband Variable-Gain Amplifiers

Viewing:

Part Details

  • Low-Noise VGA Eliminates PIN Attenuator
  • 22dB Gain-Control Range
  • Low Noise Figure: 5dB at Maximum Gain Setting
  • High Linearity: +19dBm IIP3 (MAX3538) at Maximum Gain Setting
  • Low Power Consumption: <200mW (MAX3537)
  • Available in a 4mm x 4mm, 12-Pin Thin QFN Package
MAX3538
Broadband Variable-Gain Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LNAs & Power Amplifiers 1
MAX2130 PRODUCTION Broadband, Two-Output, Low-Noise Amplifier for TV Tuner Applications
Product 1
MAX3558 Quad-Output LNA with AGC for Cable TV Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3538 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed