Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8146

PRODUCTION

Triple Differential Driver for Wideband Video

Part Details

  • Triple high speed fully differential driver
    700 MHz, −3 dB, 2 V p-p bandwidth (AD8146/AD8148)
    600 MHz, −3 dB, 2 V p-p bandwidth (AD8147)
    200 MHz, 0.1 dB, 2 V p-p bandwidth
    3000 V/μs slew rate
  • Fixed gain (AD8146/AD8147: G = 2, AD8148: G = 4)
  • Differential or single-ended input to differential output Can be used as differential-to-differential receiver
  • Drives one or two 100 Ω UTP cables
  • Adjustable output common-mode voltage (AD8146)
  • Internal common-mode feedback network
    Output balance error −50 dB @ 50 MHz
  • On-chip, sync-on common-mode encoding (AD8147/AD8148)
  • Output pull-down feature for line isolation
  • Low power: 57 mA @ 5 V for 3 drivers (AD8146)
  • Wide supply voltage range: +5 V to ±5 V
  • Available in a small 4 mm × 4 mm LFCSP
AD8146
Triple Differential Driver for Wideband Video
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on AD8146 yet. Have something to say?

Start a Discussion on EngineerZone®