AD604

PRODUCTION

Dual, Ultralow Noise Variable Gain Amplifier

Viewing:

Part Details

  • Ultralow input noise at maximum gain: 0.80 nV/√Hz, 3.0 pA/√Hz
  • Two independent linear-in-dB channels
  • Absolute gain range per channel programmable: 0 dB to 48 dB (preamp gain = 14 dB)
    through 6 dB to 54 dB (preamp gain = 20 dB)
  • ±1.0 dB gain accuracy
  • Bandwidth: 40 MHz (−3 dB)
  • 300 kΩ input resistance
  • Variable gain scaling: 20 dB/V through 40 dB/V
  • Stable gain with temperature and supply variations
  • Single-ended unipolar gain control
  • Power shutdown at lower end of gain control
  • Drive ADCs directly
AD604
Dual, Ultralow Noise Variable Gain Amplifier
AD604-FBL 628918676AD604-pc AD604 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD604

AD604 Evaluation Board

Product Details

The AD604 evaluation board assembly has multiple input connections, testpoints, switch-selectable options, and on-board trims offer convenience when configuring the AD604 in various operating modes.


The evaluation board requires only a dual 5 V supply capable of 200 mA or higher to operate both channels. Prior to shipment, the evaluation board is fully tested. Users need only attach power supply leads and the appropriate test equipment to the board. See AD604 data sheet on-line for details.

EVAL-AD604
AD604 Evaluation Board

Latest Discussions

No discussions on AD604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed