AD602

PRODUCTION

Dual, Low Noise, Wideband Variable Gain Amplifier, -10 dB To +30 dB Gain

Viewing:

Part Details

  • 2 channels with independent gain control
    Linear in dB gain response
  • 2 gain ranges
    AD600: 0 dB to 40 dB
    AD602: -10 dB to +30 dB
  • Accurate absolute gain: ±0.3 dB
  • Low input noise: 1.4 nV/√Hz
  • Low distortion: -60 dBc THD at ±1 V output
  • High bandwidth: dc to 35 MHz (-3 dB)
  • Stable group delay: ±2 ns
  • Low power: 125 mW (maximum) per amplifier
  • Signal gating function for each amplifier
  • Drives high speed ADCs
  • MIL-STD-883-compliant and DESC versions available
AD602
Dual, Low Noise, Wideband Variable Gain Amplifier, -10 dB To +30 dB Gain
AD600-AD602-fbl AD600-AD602-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

AD602 SPICE Macro Models 2

Latest Discussions

No discussions on AD602 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed