MAX6960

PRODUCTION

4-Wire Serially Interfaced 8 x 8 Matrix Graphic LED Drivers

Easy to implement Bi-color Graphical LED Driver

Part Models
3
1ku List Price
Starting From $10.63
Viewing:

Part Details

  • 2.7V to 3.6V Operation
  • High-Speed 20MHz Serial Interface
  • Trimmed 40mA or 20mA Peak Segment Current
  • Directly Drives Either Two Monocolor or One RGY Cathode-Row 8 x 8 Matrix Displays
  • Analog Digit-by-Digit Segment Current Calibration
  • Digital Digit-by-Digit Segment Current Calibration
  • 256-Step Panel Intensity Control (All Drivers)
  • Four Steps per Color Pixel-Level Intensity Control
  • Open/Short LED Detection
  • Burst White to Display Memory Planes
  • Global Command Access All Devices
  • Can Control RGB Panels or Higher Current/Voltage Panels with External Pass Transistors
  • Multiple Display Data Planes Ease Animation
  • Automatic Plane Switching from 63 Planes per Second to One Plane Every 63s, with Interrupt
  • Slew-Rate-Limited Segment Drivers for Lower EMI
  • Driver Switching Timing Can Be Spread Between Multiple Drivers to Flatten Power-Supply Peak Demand
  • Low-Power Shutdown with Full Data Retention
  • -40°C to +125°C Temperature Range
MAX6960
4-Wire Serially Interfaced 8 x 8 Matrix Graphic LED Drivers
MAX6960, MAX6961, MAX6962, MAX6963: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 2
MAX6974 PRODUCTION 24-Output PWM LED Drivers for Message Boards
MAX6975 24-Output PWM LED Drivers for Message Boards
Product 2
MAX6972 16-Output PWM LED Drivers for Message Boards
MAX6973 16-Output PWM LED Drivers for Message Boards
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

Software Development 1


Evaluation Kits

MAX6960EVCMODU

Evaluation Kit/Evaluation System for the MAX6960

Features and Benefits

  • Four On-Board MAX6960 Devices
  • Four 2.4in 8 x 8 Bicolor (Red/Green) LED Tiles
  • 4MHz Oscillator
  • Cascading EV Kits (Up to 5 EV Kit Boards)
  • Buffered Serial Interface
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Proven PC Board Layout
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX6960 evaluation kit (EV kit) provides a proven design to evaluate the MAX6960 8 x 8 graphic LED tile display driver. The EV kit board contains four MAX6960 LED display drivers, four 2.4in 8 x 8 bicolor LED tiles, a 4MHz oscillator, and logic buffers. Each MAX6960 EV kit can be cascaded to support up to a total of 20 MAX6960 devices. The EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX6960's features.

The MAX6960 evaluation system (EV system) consists of a MAX6960 EV kit and a companion Maxim CMODUSB serial interface board. The Maxim CMODUSB serial interface board allows an IBM®-compatible PC to use its USB port to emulate a serial interface that is compatible with the MAX6960. Order the MAX6960EVCMODU for a complete PC-based evaluation of the MAX6960. Order the MAX6960EVKIT if you already have a MAX6960 compatible serial interface.

The EV kit includes a preinstalled MAX6960ATH.

Applications

  • Audio/Video Equipment
  • Gaming Machines
  • Industrial Controls
  • Message Boards

MAX6960EVKIT

Evaluation Kit/Evaluation System for the MAX6960

Features and Benefits

  • Four On-Board MAX6960 Devices
  • Four 2.4in 8 x 8 Bicolor (Red/Green) LED Tiles
  • 4MHz Oscillator
  • Cascading EV Kits (Up to 5 EV Kit Boards)
  • Buffered Serial Interface
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Proven PC Board Layout
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX6960 evaluation kit (EV kit) provides a proven design to evaluate the MAX6960 8 x 8 graphic LED tile display driver. The EV kit board contains four MAX6960 LED display drivers, four 2.4in 8 x 8 bicolor LED tiles, a 4MHz oscillator, and logic buffers. Each MAX6960 EV kit can be cascaded to support up to a total of 20 MAX6960 devices. The EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX6960's features.

The MAX6960 evaluation system (EV system) consists of a MAX6960 EV kit and a companion Maxim CMODUSB serial interface board. The Maxim CMODUSB serial interface board allows an IBM®-compatible PC to use its USB port to emulate a serial interface that is compatible with the MAX6960. Order the MAX6960EVCMODU for a complete PC-based evaluation of the MAX6960. Order the MAX6960EVKIT if you already have a MAX6960 compatible serial interface.

The EV kit includes a preinstalled MAX6960ATH.

Applications

  • Audio/Video Equipment
  • Gaming Machines
  • Industrial Controls
  • Message Boards

MAX6960EVCMODU
Evaluation Kit/Evaluation System for the MAX6960
MAX6960EVKIT
Evaluation Kit/Evaluation System for the MAX6960

Latest Discussions

No discussions on MAX6960 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed