MAX6506

Dual Trip SOT Temperature Switches

Dual Temperature Comparators in a SOT23! Small, Simple, and Low-Power

Part Details

  • ±0.5°C (typ) Threshold Accuracy Over Full Temperature Range
  • No External Components Required
  • Low Cost
  • 30µA (typ) Supply Current
  • Factory-Programmed Thresholds from -40°C to +125°C in 5°C Increments
  • Open-Drain Outputs (MAX6505/MAX6507), Push-Pull Outputs (MAX6506/MAX6508)
  • Pin Selectable 2°C, 10°C Hysteresis (MAX6507/MAX6508)
  • Pin Selectable +5°C, +10°C, +20°C, +30°C TALARM - TWARN (MAX6505/MAX6506)
  • SOT23 Package
MAX6506
Dual Trip SOT Temperature Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Interface Temperature Sensors 6
MAX6501 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6502 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6503 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6504 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6506 yet. Have something to say?

Start a Discussion on EngineerZone®