MAX4613

PRODUCTION

Quad, SPST Analog Switch

Viewing:

Part Details

  • Pin Compatible with Industry-Standard DG213
  • Guaranteed RON Match Between Channels (4Ω max)
  • Guaranteed RFLAT(ON) Over Signal Range (9Ω max)
  • Guaranteed Charge Injection (10pC max)
  • Low Off Leakage Current Over Temperature (< 5nA at +85°C)
  • Withstands 2000V min ESD, per Method 3015.7
  • Low RDS(ON) (85Ω max)
  • Single-Supply Operation +4.5V to +40V
  • Bipolar-Supply Operation ±4.5V to ±20V
  • Low Power Consumption (35µW max)
  • Rail-to-Rail Signal Handling
  • TTL/CMOS-Logic Compatible
MAX4613
Quad, SPST Analog Switch
MAX4613: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4613 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed