MAX9922

PRODUCTION

Ultra-Precision, High-Side Current-Sense Amplifiers

Use Autozeroing Front-End to Achieve VOS < 10µV, Allowing Small VSENSE and RSENSE

Part Details

  • Ultra-Precision VOS Over Temperature
    • MAX9922: ±10µV (max)
    • MAX9923T: ±25µV (max)
    • MAX9923H: ±20µV (max)
    • MAX9923F: ±10µV (max)
  • ±0.5% (max) Full-Scale Gain Accuracy
  • Bidirectional or Unidirectional ISENSE
  • Multiple Gains Available
    • Adjustable (MAX9922)
    • +25V/V (MAX9923T)
    • +100V/V (MAX9923H)
    • +250V/V (MAX9923F)
  • 1.9V to 28V Input Common-Mode Voltage, Independent of VDD
  • Supply Voltage: +2.85V to +5.5V
  • 700µA Supply Current, 1µA Shutdown Current
  • Extended Temperature Range (-40°C to +85°C)
  • Available in Space-Saving 10-Pin µMAX
MAX9922
Ultra-Precision, High-Side Current-Sense Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9922EVKIT

Evaluation Kit for the MAX9922 and MAX9923

Features and Benefits

  • Bidirectional or Unidirectional Current Sensing
  • Shutdown Logic Input Control
  • Multiple Gains Available
    • Adjustable (MAX9922)
    • 25V/V (MAX9923T)
    • 100V/V (MAX9923H)
    • 250V/V (MAX9923F)
  • 2.85V to 5.5V Supply Range (VDD)
  • 1.9V to 28V Input Common-Mode Range Independent of VDD
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9922 evaluation kit (EV kit) is a fully assembled and tested PCB used to evaluate the MAX9922 and MAX9923 ultra-precision, high-side current-sense amplifiers. An ultra-low offset voltage (VOS) of 10µV (max) allows accurate measurement of currents at both extremes of sense voltages (VSENSE), from 10mV to 100mV. The EV kit has a 1.9V to 28V input common-mode sense voltage range that is independent of the 2.85V to 5.5V VDD supply.

The MAX9922 EV kit comes assembled with the MAX9922 IC with adjustable gain, but can also evaluate the MAX9923 ICs with fixed gains of 25V/V (MAX9923T), 100V/V (MAX9923H), and 250V/V (MAX9923F). The MAX9922/MAX9923 are capable of both unidirectional and bidirectional operation.

Applications

  • Handheld Li+ Battery Current Monitoring
  • Notebook/Desktop Power Management
  • Precision Current Sources

MAX9922EVKIT
Evaluation Kit for the MAX9922 and MAX9923

Latest Discussions

No discussions on MAX9922 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed