MAX16046

PRODUCTION

12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers

Most Integrated, 12-/8-Channel System-Management ICs with NV Fault Monitoring

Part Models
4
1ku List Price
Starting From $17.61
Viewing:

Part Details

  • Operates from 3V to 14V
  • 1% Accurate 10-Bit ADC Monitors 12/8 Inputs
  • 12/8 Monitored Inputs with 1 Overvoltage/1 Undervoltage/1 Selectable Limit
  • 12/8 8-Bit DAC Outputs for Margining or Voltage Adjustments
  • Nonvolatile Fault Event Logger
  • Power-Up and Power-Down Sequencing Capability
  • 12/8 Outputs for Sequencing/Power-Good Indicators
  • Closed-Loop Tracking for Up to Four Channels
  • Two Programmable Fault Outputs and One Reset Output
  • Six General-Purpose Input/Outputs Configurable as:
    • Dedicated Fault Output
    • Watchdog Timer Function
    • Manual Reset
    • Margin Enable Input
  • I²C (with Timeout) and JTAG Interface
  • EEPROM-Configurable Time Delays, Thresholds, and DAC Outputs
  • 100 Bytes of Internal User EEPROM
  • -40°C to +85°C Operating Temperature Range
MAX16046
12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
MAX16046, MAX16048: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Managers & Sequencers 1
MAX16047 PRODUCTION 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Product 1
MAX16049 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX16046EVKIT

Evaluation Kit for the MAX16046

Features and Benefits

  • USB Interface to Host PC
  • Easy-to-Use GUI Software
  • On-Board LDO Regulators and Tracking FETs
  • Convenient Test Points and Headers for Easy Evaluation

Product Details

The MAX16046 evaluation kit (EV kit) provides a proven printed-circuit board (PCB) layout that facilitates evaluation of the MAX16046 EEPROM-based sequencer/monitor/marginer with nonvolatile fault memory. This EV kit is a fully assembled and tested surface-mount board.

The EV kit includes an on-board USB-to-JTAG and I²C interface facilitating communications between the host PC and the MAX16046. Two LDO regulators and two tracking FETs make it easy to evaluate the sequencing, monitoring, and margining functionality of the MAX16046. External connections are also provided to facilitate connection to an external application circuit.

This EV kit data sheet assumes basic familiarity with the MAX16046. Refer to the MAX16046/MAX16048 data sheet for more detailed information.

Applications

  • Networking/Telecom
  • Servers
  • Storage Systems
  • Workstations

MAX16046EVKIT
Evaluation Kit for the MAX16046

Latest Discussions

No discussions on MAX16046 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed