DS1775
PRODUCTIONDigital Thermometer and Thermostat in SOT23
- Part Models
- 11
- 1ku List Price
- price unavailable
Part Details
- Temperature Measurements Require No External Components
- Measures Temperatures from -55°C to +125°C (-67°F to +257°F)
- ±2.0°C Thermometer Accuracy
- Thermometer Resolution is Configurable from 9 Bits to 12 Bits (0.5°C to 0.0625°C Resolution)
- User-Definable Thermostat Settings
- Data is Read From/Written to Through a 2-Wire Serial Interface
- 2.7V to 5.5V Wide Power-Supply Range
- Software Compatible with DS75 2-Wire Thermal Watchdog in Thermometer Mode
- Space-Conscious 5-Pin SOT23 Package with Low Thermal Time Constant
The DS1775 digital thermometer and thermostat provides temperature readings that indicate the device’s temperature. Thermostat settings and temperature readings are all communicated to/from the DS1775 over a simple 2-wire serial interface. No additional components are required; the device is truly a “temperature-to-digital” converter.
For applications that require greater temperature resolution, the user can adjust the readout resolution from 9 to 12 bits. This is particularly useful in applications where thermal runaway conditions must be detected quickly.
The open-drain thermal alarm output, O.S., becomes active when the temperature of the device exceeds a user-defined temperature TOS. The number of consecutive faults required to set O.S. active is configurable by the user. The device can also be configured in the interrupt or comparator mode, to customize the method which clears the fault condition.
As a digital thermometer, the DS1775 is software compatible with the DS75 2-wire thermal watchdog. The DS1775 is assembled in a compact 5-pin SOT23 package, allowing for low-cost thermal monitoring/control in spaceconstrained applications. The low thermal mass allows for time constants previously only possible with thermistors.
Applications
- Any Thermally-Sensitive System
- Cell Phones
- Office Equipment
- Personal Computers/Servers/Workstations
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1775R+T&R | 5-SOT_23-N/A | ||
DS1775R+U | 5-SOT_23-N/A | ||
DS1775R1+T&R | 5-SOT_23-N/A | ||
DS1775R1+U | 5-SOT_23-N/A | ||
DS1775R2+T&R | 5-SOT_23-N/A | ||
DS1775R2+U | 5-SOT_23-N/A | ||
DS1775R3+T&R | 5-SOT_23-N/A | ||
DS1775R3+U | 5-SOT_23-N/A | ||
DS1775R4+T&R | 5-SOT_23-N/A | ||
DS1775R4+U | 5-SOT_23-N/A | ||
DS1775R7+T&R | 5-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
No Match Found | ||
Jan 11, 2021 - 1703RN ASSEMBLY |
||
DS1775R+U | PRODUCTION | |
DS1775R1+U | PRODUCTION | |
DS1775R2+U | PRODUCTION | |
DS1775R3+U | PRODUCTION | |
Jun 29, 2018 - 1703N ASSEMBLY |
||
DS1775R4+T&R | PRODUCTION | |
DS1775R4+U | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog to Digital Converters 4 | ||
DS7505 | PRODUCTION | High-Precision Digital Thermometer and Thermostat |
DS75LX | PRODUCTION | Digital Thermometer and Thermostat with Extended Addressing |
DS75LV | PRODUCTION | Digital Thermometer and Thermostat |
DS75 | PRODUCTION | Digital Thermometer and Thermostat |
Latest Discussions
No discussions on DS1775 yet. Have something to say?
Start a Discussion on EngineerZone®