DS1220AB

PRODUCTION

16k Nonvolatile SRAM

Viewing:

Part Details

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Directly replaces 2k x 8 volatile static RAM or EEPROM
  • Unlimited write cycles
  • Low-power CMOS
  • JEDEC standard 24-pin DIP package
  • Read and write access times of 100ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1220AD)
  • Optional ±5% VCC operating range (DS1220AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
DS1220AB
16k Nonvolatile SRAM
DS1220AB, DS1220AD: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1220AB yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed