Precision Narrow Bandwidth Solutions
Analog Devices offers precision narrow bandwidth signal chains that focus on optimizing the performance of systems where the signals of interest are in the range of DC to approximately 10 kHz. These signal chains prioritize low frequency specifications, delivering best-in-class accuracy, stability, and resolution. They enable robust, repeatable, high-quality measurement and drive solutions to tackle the most demanding precision challenges.
We have combined precision amplifiers, voltage references, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), circuit protection, and isolation products to create precision narrow bandwidth signal chains that empower system designers to build and optimize solutions for their most important parameters. Coupled with our unrivaled portfolio of design support tools, these signal chains provide a simplified design journey, allowing you to get to market faster with a solution that generates superior insights within your end application.
Value and Benefits
We have solutions tailored to your exact specifications, ranging from stability and latency to signal chain density and power consumption. Our precision narrow bandwidth signal chains can be used for applications such as source measurement units (SMU), digital multimeters (DMM), chromatography, weigh scales, seismic survey equipment, battery test and inspection, energy metering, semiconductor manufacturing, and more.
Offers highest resolution
Enables temperature stability
Ensures lowest noise
精密窄带宽信号链
适应性电压和电流测量
信号链选项为测量直流和低频信号提供出色的精度、稳定性和可重复性。
LTspice信号链仿真
电源解决方案
资源
工具
视频
技术文章
Analog Dialogue
全集成电压和电流测量
紧凑的信号链选项为测量直流和低频信号提供出色的性能。
资源
工具
AD7190主动功能模型 (下载zip文件)
AD7190/AD7192数字滤波器模型 (下载xls文件)
ADI线性稳压器设计工具和参数搜索 (下载 zip 文件)
在线研讨会
Bullseye! Transforming the Precision Narrow Bandwidth Design Journey
适应性电压驱动
信号链选项提供高精度、高度稳定的可编程电压源。
LTspice信号链仿真
资源
工具
视频
正弦波电压产生
信号链通过简化的设计提供低失真、高精度、稳定性和可重复性。
LTspice信号链仿真
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}