概览

设计资源

器件驱动器

软件(如C代码和/或FPGA代码等)用于与元件的数字接口通信。

LTC297x GitHub Linux Driver Source Code

优势和特点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

电路描述

The Altera® Stratix® V GT Transceiver Signal Integrity (SI) Development Kit provides a platform for electrical compliance testing and interoperability analysis. The accessibility to multiple channels allows for real-world analysis as implemented in the system with transceiver channels available through SMA and popular backplane connectors. You can use this development kit to perform the following tasks:

  • Evaluate transceiver link performance up to 28 Gbps
  • Generate and check pseudo-random binary sequence (PRBS) patterns via a simple to use GUI (does not require the Quartus® II software)
  • Access advanced equalization to fine tune link settings for optimal bit error ratio (BER)
  • Perform jitter analysis
  • Verify physical media attachment (PMA) interoperability with Stratix V GT FPGAs for targeted protocols, such as CEI-25/28G, CEI-11G, PCI Express® (PCIe®) Gen 3.0, 10GBASE-KR, 10 Gigabit Ethernet, XAUI, CEI-6G, Serial RapidIO®, HD-SDI, and others
  • Use the built-in high speed backplane connectors to evaluate custom backplane performance and evaluate link BER
4