AD8410A:PWM除去機能を備える電流検出アンプ、広範な入力電圧と広い帯域幅に対応
2024-03-25
「AD8410A」は、高電圧に対応する広帯域幅の電流検出アンプです。産業分野や車載分野のアプリケーションに最適な製品であり、入力電圧範囲が広いことを特徴とします。測定範囲が広く、システム遅延が小さいので、障害の検出をより高速に実現できます。
また、同相ステップ応答が優れていることも特徴の1つです。このことから、モータのアプリケーションに適用した場合、より正確かつ安定した制御/操作を実現可能です。更に、DigiTrimTM技術を適用することにより、優れた歪み性能と高い精度が実現されています。
AD8410A:PWM除去機能を備える電流検出アンプ、広範な入力電圧と広い帯域幅に対応
2024-03-25
「AD8410A」は、高電圧に対応する広帯域幅の電流検出アンプです。産業分野や車載分野のアプリケーションに最適な製品であり、入力電圧範囲が広いことを特徴とします。測定範囲が広く、システム遅延が小さいので、障害の検出をより高速に実現できます。
また、同相ステップ応答が優れていることも特徴の1つです。このことから、モータのアプリケーションに適用した場合、より正確かつ安定した制御/操作を実現可能です。更に、DigiTrimTM技術を適用することにより、優れた歪み性能と高い精度が実現されています。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}