概览

优势和特点

  • Single axis BLDC servo driver
  • Up to 500W continuous
  • Supply Voltage up to 13S (<55V)
  • HALL sensor interface
  • CAN & UART communication interface
  • 3x GPIO
  • Sin/Cos and torque sensor interface
  • External light support for LEV
  • Onboard MEMS motion sensor
  • Open source hardware and firmware

产品详情

TMC4671-LEV-REF is an open source reference design for LEVs (Light Electric Vehicles). It is a BLDC servo driver for voltages up to +55V (ca. 13S) and up to 500W motor power. It offers a wide range of connectivity to external sensors, position feedback systems, and GPIO as well as supports external lights on the LEV. A CAN and a TTL UART interface are available for communication.

相关产品

工具及仿真模型

3D 设计模型

ZIP
12.82M
Tmc4671 Lev Ref 3d Step (Rev. 10)

tmc4671-lev-ref_v10_3d_step