概览

优势和特点

  • ADE9103ADE9112ADE9113的全功能评估板
  • PC控制结合系统演示平台(EVAL-SDP-CB1Z)
  • PC软件用于(时域和频域)的控制和数据分析
  • 独立工作能力

产品详情

EVAL-ADE9113KTZ评估套件包括两个协同工作的电路板(与EVAL-SDP-CB1Z一起),以在接近实际3相仪表实现中评估ADE9113隔离式 Σ-Δ 模数转换器(ADC)的性能。尽管该套件也可用于测试ADE9103和ADE9112 ADC的类似功能,但EVAL-ADE9113KTZ仅安装有ADE9113器件,因此本用户指南中仅提及ADE9113。评估软件采用LabVIEW®编写,支持使用PC接口访问每个ADE9113的寄存器。此外,微控制器单元(MCU)适配器板与Arduino®屏蔽型连接器兼容,支持自定义固件开发,也可以与Nucleo-F103RB的参考代码配合使用。

技术与领域

相关产品

包装内含

  • EVAL-ADE9113EBZ evaluation board
  • SDP-B adapter board
  • MCU adapter board

软件

软件模块

Example code and PC-based GUI
Select 'Energy Metering' in the Target Technology dropdown, and then the ADE9103/ADE9112/ADE9113' in the Processor/SoC dropdown menu. Finally check the 'ADE9113 PC Based GUI' and the 'ADE9113 Example Code' to receive a download link later on.
4