概览

优势和特点

  • AD9787评估板
  • 包括以下评估选项
    仅DAC
    DAC和ADL5375正交调制器
  • 用于配置的USB接口
  • 板载或外部电源调整
  • 板载或外部时钟分配
  • 数据模式发生器和SPI软件接口

产品详情

本页面提供有关评估AD9787的评估板文档和订购信息。

软件

ACE软件

ZIP
352 KB
ACE plug-in for Board.AD9788 1.2019.51300 [6月 08 20]
Plug-in to evaluate the AD9788, AD9787, and AD9785 high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (3)

控制器板

4