概览

优势和特点

  • AD9737A评估板
  • 包括用于评估DAC的选项
  • 用于配置的USB接口
  • 内部或外部电源调整
  • 板载或外部时钟分配
  • 数据模式发生器和SPI软件接口
  • 兼容EVAL-SDP-CH1Z或ADS7-V2EBZ

产品详情

本页提供评估AD9737A的评估板订购信息。

文档

软件

ACE软件

ZIP
128 KB
ACE plug-in for Board.AD9739A 1.2019.46500 [1月 14 20]
Plug-in for evaluating the AD9739A and AD9737A high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (4)

控制器板

4