概览

优势和特点

  • 采用6V壁式适配器和板载LDO稳压器,电源连接简便
  • 8个交流耦合单端(差分信号通过巴伦重新组合)输出SMA连接器,实现HSTL或LVDS端接
  • 3个交流耦合差分输出SMA连接器,实现CMOS端接
  • 3个可配置参考输入,在单端至差分参考输入SMA连接器、25 MHz板载XTAL或25 MHz板载XO之间可选。
  • 引脚可编程的上电就绪可配置性
  • 状态LED
  • 通过USB接口连接PC
  • 基于Microsoft Windows的评估软件,具有简单的图形用户界面(通过ACE插入式模块)

产品详情

AD9576评估板是一款紧凑、易于使用的平台,可用来评估AD9576双通道、上电就绪时钟发生器的全部特性。

软件

ACE软件

EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.
4