概览

产品详情

The Evaluation board for the AD5790 contains a SDP-B connection and software allowing the AD5790 to be controlled from a SDP-B board.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

系统需求

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


软件

ACE软件

ZIP
294 KB
ACE plug-in for Board.AD579X_8X_6X 1.2019.47400 [11月 28 19]
The AD579X_8X_6X ACE Plug-in supports the EVAL-AD5791, EVAL-AD5790, EVAL-AD5781, EVAL-AD5780 and EVAL-AD5760 evaluation boards for the AD5791, AD5790, AD5781, AD5780 and AD5760 DAC devices.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (1)

控制器板

2