概览

优势和特点

  • Small size: 33.25mm x 30.75mm
  • Convenient connector: 16-pin (2x8), 2mm-pitch
  • Mounting holes (2.3mm diameter) in each corner (4x)
  • ADIS16505-1/PCBZ includes an ADIS16505-1BMLZ IMU
  • ADIS16505-2/PCBZ includes an ADIS16505-2BMLZ IMU
  • ADIS16505-3/PCBZ includes an ADIS16505-3BMLZ IMU

产品详情

The ADIS16505-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16505-xBMLZ IMU model and an embedded processor platform. Each ADIS16505-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.

文档

硬件 (2)

控制器板

4