DS1972

PRODUCTION

iButton 1024-Bit EEPROM

EPROM-Emulation Mode for Protection Against Accidental Erasure or Tampering of Data

Viewing:

Part Details

  • 1024 Bits of EEPROM Memory Partitioned into Four Pages of 256 Bits
  • Individual Memory Pages can be Permanently Write Protected or Put in EPROM-Emulation Mode ("Write to 0")
  • Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
  • IEC 1000-4-2 Level 4 ESD Protection (±8kV Contact, ±15kV Air, typical)
  • Reads and Writes Over a Wide Voltage Range of 2.8V to 5.25V from -40°C to +85°C
  • Communicates to Host with a Single Digital Signal at 15.4kbps or 125kbps Using 1-Wire Protocol
DS1972
iButton 1024-Bit EEPROM
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1972 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed