SC-USB-SPI-PICO

USB-to-SPI Interface Adapter for SC1905 and SC1894

Viewing:

Part Details

  • USB interface connection to the serial parallel interface to the SC1894 and the SC1905
  • Windows 10, Windows 7
  • USB 3.0 and USB 2.0
SC-USB-SPI-PICO
USB-to-SPI Interface Adapter for SC1905 and SC1894
SC-USB-SPI-PICO: Board Photo
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on SC-USB-SPI-PICO yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed