!MAXIM INTEGRATED PRODUCTS !MAX2644 2.4GHz Low Noise Amplifier !Table 1. MAX2644 Typical Scattering Parameters (RBIAS=750ohm, VCC=+3.0V, TA=+25°C.) !FREQ. S11 S21 S12 S22 !(MHz) Mag Phase Mag Phase Mag Phase Mag Phase # MHZ S MA R 50 2200 0.3372 -79.36 5.1940 170.97 0.0414 157.19 0.2818 -73.71 2250 0.3098 -70.09 5.3156 166.79 0.0445 146.70 0.2204 -67.13 2300 0.3283 -57.20 5.4281 159.22 0.0469 130.62 0.1566 -50.26 2350 0.4005 -50.46 5.4175 150.70 0.0441 108.72 0.1480 -3.96 2400 0.4839 -50.28 5.3346 143.93 0.0349 85.67 0.2795 15.12 2450 0.5443 -56.33 5.0687 136.45 0.0233 58.80 0.4179 11.12 2500 0.5758 -60.09 4.9556 132.16 0.0113 27.74 0.5135 3.28 2550 0.5784 -63.61 4.5952 127.68 0.0041 -38.98 0.5622 -2.66 2600 0.5698 -66.56 4.2364 126.58 0.0063 -110.49 0.5986 -7.45 2650 0.5600 -68.51 4.1376 126.51 0.0103 -128.93 0.6208 -10.43 2700 0.5533 -69.86 4.0729 120.60 0.0133 -140.21 0.6425 -12.93 !Table 2. MAX2644 Typical Scattering Parameters (RBIAS=1.2kohm, VCC=+3.0V, TA=+25°C.) !FREQ. S11 S21 S12 S22 !(MHz) Mag Phase Mag Phase Mag Phase Mag Phase # MHZ S MA R 50 2200 0.3482 -67.06 5.2390 -177.33 0.0402 161.53 0.2873 -76.58 2250 0.3121 -58.60 5.3790 178.72 0.0435 151.97 0.2305 -69.42 2300 0.3051 -43.64 5.5982 173.43 0.0452 136.90 0.1735 -54.22 2350 0.3693 -30.34 5.8137 166.48 0.0427 116.57 0.1582 -16.42 2400 0.4769 -29.48 5.8063 158.29 0.0341 95.13 0.2687 6.52 2450 0.5619 -35.54 5.6624 150.06 0.0236 68.36 0.4043 5.00 2500 0.5948 -42.64 5.3015 142.37 0.0117 41.34 0.5030 -2.19 2550 0.5939 -47.58 4.7813 136.67 0.0034 -13.74 0.5602 -8.04 2600 0.5825 -50.94 4.3271 134.58 0.0056 -104.09 0.5952 -12.76 2650 0.5708 -53.14 4.1961 133.48 0.0096 -124.80 0.6215 -15.97 2700 0.5604 -54.35 4.1068 128.01 0.0125 -134.75 0.6434 -18.83 !Table 3. MAX2644 Typical Scattering Parameters (RBIAS=3.9kohm, VCC=+3.0V, TA=+25°C.) !FREQ. S11 S21 S12 S22 !(MHz) Mag Phase Mag Phase Mag Phase Mag Phase # MHZ S MA R 50 2200 0.4894 -75.32 3.7368 -173.73 0.0348 156.35 0.2729 -62.97 2250 0.4566 -72.73 3.7718 -177.51 0.0363 147.30 0.2459 -53.68 2300 0.4335 -68.17 3.8855 177.43 0.0369 132.32 0.2211 -41.12 2350 0.4343 -61.46 3.9783 171.34 0.0344 116.21 0.2177 -21.15 2400 0.4695 -57.00 4.0230 165.15 0.0272 95.31 0.2823 -2.41 2450 0.5156 -57.52 4.0087 157.68 0.0179 70.07 0.3924 1.25 2500 0.5403 -61.04 3.8380 149.58 0.0079 42.40 0.4849 -2.71 2550 0.5423 -63.93 3.5140 143.30 0.0018 -46.47 0.5476 -7.30 2600 0.5361 -66.30 3.2048 140.25 0.0055 -112.91 0.5881 -11.35 2650 0.5280 -68.08 3.1204 138.55 0.0100 -132.25 0.6170 -14.57 2700 0.5217 -69.29 3.0860 132.16 0.0121 -133.97 0.6418 -17.44 !Table 4. MAX2644 Typical Noise Parameters (RBIAS=750ohm, VCC=+3.0V, TA=+25°C.) !Frequency FMIN |Gopt|