! ! MAXIM INTEGRATED PRODUCTS ! MAX2385/MAX2386 CDMA + GPS LNA/MIXERS ! !Table 2. MAX2385/MAX2386 CDMA LNA input/output S-parameters !(VCC = +2.75V, HGHL mode, PIN = -25dBm, TA = +25°C) !Freq(MHz) LNA (S11) LNA (S21) LNA (S12) LNA (S22) ! Mag Phase Mag Phase Mag Phase Mag Phase # MHZ S MA R 50 50 0.82104 -18.917 15.163 162.26 0.008859 61.194 0.93816 -8.524 100 0.79059 -35.311 14.116 146.34 0.014972 56.033 0.90000 -15.727 200 0.72668 -61.742 11.39 120.52 0.022655 49.886 0.82915 -26.165 300 0.67807 -79.66 8.9718 99.984 0.028431 41.627 0.76987 -33.613 400 0.65661 -91.203 7.157 84.957 0.033642 37.358 0.74408 -39.372 500 0.64978 -99.023 5.7084 71.771 0.036502 32.065 0.73645 -44.949 600 0.65829 -104.2 4.7039 60.529 0.038605 27.600 0.74107 -50.121 700 0.67233 -108.36 3.9155 50.374 0.040918 22.124 0.74733 -55.876 800 0.68999 -111.47 3.2525 41.972 0.041445 20.385 0.74880 -60.721 900 0.702 -114.16 2.8111 34.401 0.042523 15.732 0.75510 -65.167 1000 0.71895 -116.44 2.3588 27.944 0.042027 15.121 0.76309 -69.283 1100 0.73319 -105.27 2.1266 31.814 0.041601 22.198 0.76670 -63.916 1200 0.74219 -106.33 1.825 28.21 0.039986 24.408 0.77436 -67.166 1300 0.74866 -107.28 1.6416 22.128 0.039224 23.437 0.77688 -70.727 1400 0.74754 -108.6 1.3985 19.782 0.036991 34.906 0.77974 -74.103 1500 0.73605 -110.8 1.2448 12.452 0.039238 38.898 0.77553 -77.750 1600 0.70134 -112.49 1.1067 12.494 0.045549 49.797 0.76585 -82.098 1700 0.6582 -112.85 0.95822 10.492 0.054447 48.936 0.74631 -86.403 1800 0.6033 -111.43 0.91231 12.519 0.067901 49.382 0.72062 -89.675 1900 0.57173 -106.57 0.88767 11.188 0.083089 39.015 0.70410 -91.673 2000 0.58916 -101.57 0.89238 6.1977 0.08768 26.514 0.70733 -93.886 2100 0.62231 -106.52 0.87333 -10.742 0.088886 5.5701 0.72648 -113.38 2200 0.65061 -107.79 0.82724 -15.813 0.08226 -1.5463 0.73464 -117.81 2300 0.66787 -109.78 0.75591 -20.723 0.075059 -8.1367 0.74428 -121.46 2400 0.6805 -112.17 0.72192 -29.025 0.075932 -12.349 0.75146 -124.61 2500 0.68889 -114.76 0.69034 -30.738 0.068259 -12.597 0.76003 -126.98 2600 0.68822 -117.18 0.63968 -40.185 0.069004 -18.123 0.76771 -128.85 2700 0.68522 -118.88 0.62919 -39.975 0.062396 -12.912 0.77449 -129.87 2800 0.67295 -119.94 0.54062 -53.183 0.065634 -19.789 0.77681 -130.85 2900 0.65681 -119.56 0.57411 -55.978 0.068559 -13.648 0.77386 -130.50 3000 0.6406 -116.75 0.47351 -68.632 0.073007 -23.644 0.76331 -130.75 !Table 3. MAX2385 GPS LNA input/output S-parameters !(VCC = +2.75V, PIN = -35dBm, TA = +25°C) !Freq(MHz) LNA (S11) LNA (S21) LNA (S12) LNA (S22) ! Mag Phase Mag Phase Mag Phase Mag Phase # MHZ S MA R 50 50 0.8881 -10.276 12.74 171.11 0.000854 -46.423 0.98314 -2.5681 100 0.87883 -19.876 12.522 162.24 0.001371 -126.02 0.97935 -5.5591 200 0.85269 -37.083 11.405 147.59 0.002230 90.404 0.97791 -9.7614 300 0.82551 -51.884 10.051 133.59 0.003701 -15.896 0.94946 -14.756 400 0.79436 -63.329 8.7681 123.73 0.002164 -175.91 0.94573 -19.049 500 0.78337 -72.116 7.5222 114.72 0.003110 138.82 0.9238 -22.814 600 0.76465 -78.478 6.5198 107.75 0.001366 -24.339 0.91664 -26.61 700 0.75639 -83.373 5.7296 101.89 0.004057 161.18 0.89418 -29.394 800 0.75274 -86.423 5.0437 97.629 0.004929 120.97 0.88958 -31.893 900 0.74643 -88.842 4.5469 93.487 0.004204 -166.83 0.87952 -34.284 1000 0.7484 -90.397 3.9871 90.549 0.005463 160.93 0.87286 -36.748 1100 0.75126 -84.499 3.7583 87.421 0.003834 152.9 0.87422 -43.23 1200 0.75045 -84.413 3.3761 86.774 0.007564 -171.16 0.86435 -46.442 1300 0.75019 -85.343 3.153 82.014 0.008098 175.38 0.85327 -48.168 1400 0.73538 -85.134 2.8377 82.496 0.008035 163.28 0.8562 -50.651 1500 0.73794 -85.398 2.6311 76.473 0.010423 169.5 0.85417 -54.145 1600 0.74538 -84.931 2.5096 77.268 0.011307 154.83 0.85631 -57.714 1700 0.74721 -85.902 2.3007 74.063 0.009457 -177.89 0.84548 -61.86 1800 0.74474 -86.965 2.2418 72.75 0.016112 168.47 0.8355 -65.064 1900 0.74265 -87.91 2.0474 69.84 0.012632 161.3 0.83073 -67.749 2000 0.74108 -88.363 1.9162 65.908 0.015341 171.63 0.84221 -70.646 2100 0.73645 -102.43 1.7839 49.151 0.019307 155.89 0.84753 -93.549 2200 0.73726 -104.01 1.6905 47.571 0.020637 155.74 0.85656 -96.187 2300 0.74534 -105.62 1.5469 47.693 0.014240 149.71 0.85279 -97.932 2400 0.74851 -106.99 1.429 42.865 0.022058 155.79 0.85584 -99.37 2500 0.7437 -109.08 1.4322 43.875 0.023264 162.52 0.85403 -99.414 2600 0.74111 -109.18 1.2847 39.437 0.029562 145.34 0.86433 -98.503 2700 0.73562 -109 1.348 42.59 0.030335 159.82 0.86743 -97.119 2800 0.73762 -108.7 1.1102 37.712 0.031365 148.42 0.87149 -94.704 2900 0.73003 -107.33 1.3082 37.893 0.037090 153.25 0.88967 -91.608 3000 0.72034 -104.98 1.1232 35.283 0.036386 149.03 0.91018 -88.371 !Table 4. MAX2386 GPS LNA input/output S-parameters !(VCC = +2.75V, PIN = -35dBm, TA = +25°C) !Freq(MHz) LNA (S11) LNA (S21) LNA (S12) LNA (S22) ! Mag Phase Mag Phase Mag Phase Mag Phase # MHZ S MA R 50 50 0.93093 -9.9234 9.3584 172.05 0.002323 -54.05 0.99417 -1.8979 100 0.92289 -19.653 9.2132 164.45 0.000496 57.839 0.99682 -4.5868 200 0.89539 -37.282 8.5374 150.4 0.002250 26.492 0.99239 -8.855 300 0.86825 -52.517 7.726 137.89 0.003334 21.881 0.96568 -13.228 400 0.84814 -63.866 6.875 128.59 0.004084 102.66 0.96299 -17.715 500 0.82959 -73.038 5.9132 119.99 0.001849 -140.39 0.94258 -21.386 600 0.80564 -79.88 5.2466 112.83 0.000774 148.15 0.91985 -25.462 700 0.79496 -85.049 4.6978 108.58 0.002950 170.05 0.89936 -28.606 800 0.78756 -88.974 4.1138 103.96 0.002164 122.22 0.88788 -30.729 900 0.78142 -91.371 3.7944 100.16 0.004646 139.17 0.87917 -32.896 1000 0.76891 -93.61 3.3492 96.82 0.001500 74.177 0.86275 -34.722 1100 0.77088 -89.176 3.0396 91.958 0.004438 168.05 0.85671 -43.739 1200 0.76408 -89.243 2.7793 90.924 0.005482 160.32 0.84645 -45.813 1300 0.76674 -89.051 2.6492 86.53 0.008324 -176.28 0.84257 -48.391 1400 0.75046 -89.091 2.4207 87.443 0.009500 153.30 0.83675 -50.311 1500 0.73704 -88.676 2.2241 81.067 0.011550 159.89 0.83713 -52.537 1600 0.74039 -88.323 2.1385 81.249 0.010586 168.2 0.83993 -55.649 1700 0.73209 -88.526 1.977 77.837 0.004729 158.14 0.82256 -60.202 1800 0.72622 -89.25 1.9477 75.755 0.012002 178.27 0.81745 -63.505 1900 0.71876 -89.705 1.7977 74.042 0.018606 -174.16 0.81525 -66.569 2000 0.70567 -103.91 1.642 56.109 0.018120 159.5 0.82317 -85.615 2100 0.69916 -104.37 1.5328 53.53 0.019806 146.88 0.81154 -88.54 2200 0.69426 -105.75 1.472 52.614 0.021388 155.43 0.83009 -91.792 2300 0.70075 -106.94 1.3837 51.155 0.023509 155.3 0.81304 -93.384 2400 0.68775 -108.09 1.2782 46.539 0.024414 161.94 0.83104 -93.847 2500 0.69363 -107.69 1.2919 46.734 0.028460 157.24 0.83166 -93.821 2600 0.68198 -108.89 1.1646 42.142 0.031474 152.73 0.83121 -92.19 2700 0.67769 -107.45 1.2674 43.275 0.038727 157.21 0.84505 -90.662 2800 0.66527 -106.26 1.0548 39.199 0.030616 158.41 0.85766 -88.492 2900 0.65156 -105.01 1.199 34.902 0.040846 155.88 0.8744 -84.945 3000 0.62987 -100.71 1.0408 33.545 0.046665 149.57 0.88394 -82.392 !Table 5. MAX2385/MAX2386 CDMA Mixer input S11 !(VCC = +2.75V, HGHL mode, PIN = -25dBm, TA = +25°C) Freq (MHz Mixer (S11) Mag Phase 50 0.93046 -6.6632 100 0.92412 -13.133 200 0.90168 -24.229 300 0.8875 -32.661 400 0.87468 -40.11 500 0.86943 -45.949 600 0.86591 -50.181 700 0.8607 -53.579 800 0.85764 -55.96 900 0.85557 -57.434 1000 0.85053 -58.83 1100 0.84695 -35.068 1200 0.82035 -34.487 1300 0.79503 -32.441 1400 0.76968 -30.2 1500 0.75583 -27.952 1600 0.72199 -26.279 1700 0.7057 -25.567 1800 0.68058 -25.45 1900 0.64409 -27.348 2000 0.61607 -29.869 2100 0.58273 -33.144 2200 0.55117 -40.677 2300 0.53115 -50.662 2400 0.52487 -62.537 2500 0.54332 -73.998 2600 0.57729 -84.522 2700 0.61971 -92.905 2800 0.6639 -98.578 2900 0.70686 -101.6 3000 0.74855 -102.76 !Table 6. MAX2385/MAX2386 CDMA Mixer Output Differential S11 !(VCC = +2.75V, HGHL mode, PIN = -15dBm, TA = +25°C) !Freq (MHz) Mixer (S11) Mag Phase 10 1.000000 0.002397 100 0.999400 0.002001 200 1.000000 0.00130 300 0.998319 -0.00621 400 0.997316 -0.01524 500 0.993268 -0.03386 600 0.987986 -0.05857 700 0.987624 -0.10057 800 0.980803 -0.15007 900 0.958863 -0.24163 1000 0.900263 -0.37955 !Table 7. MAX2385/MAX2386 GPS Mixer input S11 !(VCC = +2.75V, PIN = -35dBm, TA = +25°C) !Freq (MHz) Mixer (S11) Mag Phase 50 0.95129 -5.7747 100 0.98072 -13.23 200 0.7896 -17.621 300 0.85569 -25.573 400 0.86559 -32.411 500 0.86298 -36.828 600 0.86065 -40.63 700 0.85671 -42.573 800 0.83894 -44.002 900 0.84149 -43.389 1000 0.82442 -29.719 1100 0.81692 -27.815 1200 0.80344 -26.796 1300 0.79181 -25.83 1400 0.77083 -25.385 1500 0.75552 -26.72 1600 0.72526 -29.415 1700 0.70046 -34.652 1800 0.66881 -40.769 1900 0.65244 -49.746 2000 0.64631 -60.826 2100 0.64566 -90.805 2200 0.66798 -102.61 2300 0.71000 -113.58 2400 0.74633 -123.91 2500 0.74105 -130.6 2600 0.75438 -132.27 2700 0.78455 -131.97 2800 0.79948 -130.92 2900 0.82474 -128.26 3000 0.84153 -124.77 !Table 8. MAX2385/MAX2386 GPS Mixer Output Differential S11 !(VCC = +2.75V, HGHL mode, PIN = -25dBm, TA = +25°C) !Freq(MHz) Mixer (S11) Mag Phase 10 1.000000 0.002458 100 0.998001 0.001452 200 1.000000 -0.0011 300 1.000000 -0.00689 400 0.997162 -0.01806 500 0.920826 -0.04242 600 0.989409 -0.07002 700 0.982752 -0.11838 800 0.975379 -0.18777 900 0.925681 -0.32983 1000 0.755068 -0.58182 !Table 9. MAX2385/MAX2386 CDMA LNA Typical Noise Parameters !(VCC = +2.75V, HGHL mode, TA = +25°C, data from design simulation) !Freq NFMIN |Topt|