----------------------------------------------------------------------
-- BSDL file for ADSP_BF534 Processor in 182 mBGA Package.
-- 
-- Revision 0.0: Date: 10/20/2005- Initial
--
----------------------------------------------------------------------
entity ADSP_BF534 is 
        generic (PHYSICAL_PIN_MAP : string:="BGA_PACKAGE");
        
        port(   ADDR:   out             bit_vector(1 to 19);
                AMS_B:  out             bit_vector(0 to 3);
                AOE_B:  out             bit;
                ARDY:   in              bit;
                ARE_B:  out             bit;
                AWE_B:  out             bit;
                ABE_B:  out             bit_vector(0 to 1);
                BG_B:   buffer          bit;
                BGH_B:  buffer          bit;
                BMODE:  in              bit_vector(0 to 2);
                BR_B:   in              bit;
                DATA:   inout           bit_vector(0 to 15);    
                NMI:    in              bit;
                PF:     inout           bit_vector(0 to 15);
                PG:     inout           bit_vector(0 to 15);
                PH:     inout           bit_vector(0 to 15);
                PJ0:    inout           bit;
                PJ1:    inout           bit;
                PJ2:    inout           bit;
                PJ3:    inout           bit;
                PJ4:    inout           bit;
                PJ5:    inout           bit;
                PJ6:    inout           bit;
                PJ7:    inout           bit;
                PJ8:    inout           bit;
                PJ9:    inout           bit;
                PJ10:   inout           bit;
                PJ11:   inout           bit;
                RESET_B:in              bit;
                CLKOUT: out             bit;
                SA10:   out             bit;
                SCAS_B: out             bit;
                SCKE:   out             bit;
                SMS_B:  out             bit;
                SRAS_B: out             bit;
                SWE_B:  out             bit;
                TDI:    in              bit;
                TDO:    out             bit;
		TCK:	in		bit;
		TMS:	in		bit;
		TRST_B:	in		bit;
                TEST:   in              bit;
                EMU_B:  linkage         bit;
                RTXI:   linkage         bit;
                RTXO:   linkage         bit;
                VDD_INT:linkage         bit_vector(0 to 6);
                VDD_EXT:linkage         bit_vector(0 to 15);
                GND:    linkage         bit_vector(0 to 23);
                VDD_RTC:linkage         bit;
                CLKIN:  linkage         bit;
                XTAL:   linkage         bit;
                CLKBUF: linkage         bit;
                VROUT:  linkage         bit_vector(0 to 1));
        


                
        use STD_1149_1_1990.all;

        attribute PIN_MAP of ADSP_BF534: entity is PHYSICAL_PIN_MAP;
        
        constant BGA_PACKAGE: PIN_MAP_STRING:=
                "ADDR:   (J14,K14,L14,J13,K13,L13,K12,L12,M12,M13,M14,N14," &
                         "N13,N12,M11,N11,P13,P12,P11)," & 
                "DATA:   (M9,N9,P9,M8,N8,P8,M7,N7,P7,M6,N6,P6,M5,N5,P5,P4)," &
                "AMS_B:  (E14,F14,F13,G12)," &  
                "AOE_B:  G13," &
                "ARDY:   E13," &
                "ARE_B:  G14," &
                "AWE_B:  H14," &
                "ABE_B:  (H13,H12)," &
                "BG_B:   P10," &
                "BGH_B:  N10," &
                "BMODE:  (N4,P3,L5)," &
                "BR_B:   D14," &
                "NMI:	 B10," &
                "PF:     (M1,L1,L2,L3,L4,K1,K2,K3,K4,J1,J2,J3,H1,H2,H3,H4)," &
                "PG:     (G1,G2,G3,F1,F2,F3,E1,E2,E3,E4,D1,D2,D3,D5,D6,C1)," &
                "PH:     (C2,C3,C4,C5,C6,B1,B2,B3,B4,B5,B6,A2,A3,A4,A5,A6)," &
                "PJ0:    C7,"  &
                "PJ1:    B7,"  &
                "PJ2:    B11," &
                "PJ3:    C11," &
                "PJ4:    D7,"  &
                "PJ5:    D8,"  &
                "PJ6:    C8,"  &
                "PJ7:    B8,"  &
                "PJ8:    D9,"  &
                "PJ9:    C9,"  &
                "PJ10:   D10," &
                "PJ11:   D11," &
                "RESET_B:C10," &
                "CLKOUT: B14," &
                "SA10:   E12," &
                "SCAS_B: C14," &
                "SCKE:   B13," &
                "SMS_B:  C13," &
                "SRAS_B: D13," &
                "SWE_B:  D12," &
                "TCK:    P2,"  &
                "TDI:    M3,"  &
                "TDO:    N3,"  &
                "TMS:    N2,"  &
                "TRST_B: N1,"  &
                "EMU_B:  M2,"  &
                "RTXI:   A9,"  &
                "RTXO:   A8,"  &
                "TEST:   M4,"  &
                "VDD_INT:   (E5,E8,E10,G10,K5,K8,K10)," &
                "VDD_EXT:   (A1,C12,E6,E11,F4,F12,H5,H10,J11,J12,K7,K9,L7,L9,L11,P1)," &
                "GND:    (A10,A14,D4,E7,E9,F5,F6,F10,F11,G4,G5,G11,H11,J4,J5,J9,J10," &
                         "K6,K11,L6,L8,L10,M10,P14)," &
                "VDD_RTC: B9," &
                "CLKIN:   A12," &
                "XTAL:    A11," &
                "CLKBUF:  A7," &
                "VROUT:  (A13,B12)" ;
        


        attribute TAP_SCAN_IN   of TDI  :       signal is true;
        attribute TAP_SCAN_MODE of TMS  :       signal is true;
        attribute TAP_SCAN_OUT  of TDO  :       signal is true;
        attribute TAP_SCAN_RESET of TRST_B :    signal is true;
        attribute TAP_SCAN_CLOCK of TCK :       signal is (50.0e6, BOTH);

        attribute INSTRUCTION_LENGTH of ADSP_BF534:     entity is 5;

        -- Unspecified opcodes assigned to Bypass.
        attribute INSTRUCTION_OPCODE of ADSP_BF534:     entity is 
                "BYPASS         (11111)," &
                "EXTEST         (00000)," &
                "SAMPLE         (10000)," &
                "IDCODE         (00010)," &
                "MEMBIST        (01010)," &
                "EMULATION      (00100,10100,01000,11110,01100)," &
                "CUSTOMER_KEY   (10110)," &
                "TESTKEY        (00110)"; 
                
                 
        attribute INSTRUCTION_CAPTURE of ADSP_BF534: entity is 
                "00001";

        attribute INSTRUCTION_PRIVATE of ADSP_BF534: entity is 
                "EMULATION," &
                "MEMBIST," &
                "CUSTOMER_KEY," &
                "TESTKEY" ;
        
        attribute IDCODE_REGISTER of ADSP_BF534: entity is
                
                "0000" &                -- Version
                "0010011111000110" &    
                "00001100101" &         
                "1";                    

        attribute BOUNDARY_CELLS of ADSP_BF534:  entity is 
                "BC_1, BC_2, BC_3, BC_4";
        -- BC_1: output, control; BC_2: input; 
        -- BC_3: internal; BC_4: clock;
        attribute BOUNDARY_LENGTH of ADSP_BF534: entity is 261;

        attribute BOUNDARY_REGISTER of ADSP_BF534: entity is 
        --num cell port function safe (ccell disval rslt )
 "   0 ( BC_1 , BG_B ,  output2 , X    ) , "   & 
 "   1 ( BC_1 , BGH_B ,  output2 , X    ) , "   & 
 "   2 ( BC_1 , ADDR(19) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   3 ( BC_1 , ADDR(18) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   4 ( BC_1 , ADDR(17) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   5 ( BC_1 , ADDR(16) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   6 ( BC_1 , ADDR(15) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   7 ( BC_1 , ADDR(14) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   8 ( BC_1 , ADDR(13) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   9 ( BC_1 , ADDR(12) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   10 ( BC_1 , ADDR(11) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   11 ( BC_1 , ADDR(10) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   12 ( BC_1 , ADDR(9) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   13 ( BC_1 , ADDR(8) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   14 ( BC_1 , ADDR(7) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   15 ( BC_1 , ADDR(6) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   16 ( BC_1 , ADDR(5) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   17 ( BC_1 ,  * , control , 0  ) , "   & 
 "   18 ( BC_1 , ADDR(4) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   19 ( BC_1 , ADDR(3) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   20 ( BC_1 , ADDR(2) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   21 ( BC_1 , ADDR(1) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   22 ( BC_1 , ABE_B(1) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   23 ( BC_1 , ABE_B(0) ,  output3 , X  ,  17 ,  0 ,  Z   ) , "   & 
 "   24 ( BC_1 , AWE_B ,  output3 , X  ,  27 ,  0 ,  Z   ) , "   & 
 "   25 ( BC_1 , ARE_B ,  output3 , X  ,  27 ,  0 ,  Z   ) , "   & 
 "   26 ( BC_1 , AOE_B ,  output3 , X  ,  27 ,  0 ,  Z   ) , "   & 
 "   27 ( BC_1 ,  * , control , 0  ) , "   & 
 "   28 ( BC_1 , AMS_B(3) ,  output3 , X  ,  27 ,  0 ,  Z   ) , "   & 
 "   29 ( BC_1 , AMS_B(2) ,  output3 , X  ,  27 ,  0 ,  Z   ) , "   & 
 "   30 ( BC_1 , AMS_B(1) ,  output3 , X  ,  27 ,  0 ,  Z   ) , "   & 
 "   31 ( BC_1 , AMS_B(0) ,  output3 , X  ,  27 ,  0 ,  Z   ) , "   & 
 "   32 ( BC_2 , ARDY ,  input , X   ) , "   & 
 "   33 ( BC_2 , BR_B ,  input , X   ) , "   & 
 "   34 ( BC_1 , SA10 ,  output3 , X  ,  39 ,  0 ,  Z   ) , "   & 
 "   35 ( BC_1 , SWE_B ,  output3 , X  ,  39 ,  0 ,  Z   ) , "   & 
 "   36 ( BC_1 , SCAS_B ,  output3 , X  ,  39 ,  0 ,  Z   ) , "   & 
 "   37 ( BC_1 , SRAS_B ,  output3 , X  ,  39 ,  0 ,  Z   ) , "   & 
 "   38 ( BC_1 , CLKOUT ,  output3 , X  ,  39 ,  0 ,  Z   ) , "   & 
 "   39 ( BC_1 ,  * , control , 0  ) , "   & 
 "   40 ( BC_1 , SMS_B ,  output3 , X  ,  39 ,  0 ,  Z   ) , "   & 
 "   41 ( BC_1 , SCKE ,  output3 , X  ,  39 ,  0 ,  Z   ) , "   & 
 "   42 ( BC_2 , RESET_B ,  input , X   ) , "   & 
 "   43 ( BC_2 , NMI ,  input , X   ) , "   & 
 "   44 ( BC_2 , PJ3 ,  input , X   ) , "   & 
 "   45 ( BC_1 , PJ3 ,  output3 , X  ,  46 ,  0 ,  Z   ) , "   & 
 "   46 ( BC_1 ,  * , control , 0  ) , "   & 
 "   47 ( BC_2 , PJ2 ,  input , X   ) , "   & 
 "   48 ( BC_1 , PJ2 ,  output3 , X  ,  49 ,  0 ,  Z   ) , "   & 
 "   49 ( BC_1 ,  * , control , 0  ) , "   & 
 "   50 ( BC_2 , PJ11 ,  input , X   ) , "   & 
 "   51 ( BC_1 , PJ11 ,  output3 , X  ,  52 ,  0 ,  Z   ) , "   & 
 "   52 ( BC_1 ,  * , control , 0  ) , "   & 
 "   53 ( BC_2 , PJ10 ,  input , X   ) , "   & 
 "   54 ( BC_1 , PJ10 ,  output3 , X  ,  55 ,  0 ,  Z   ) , "   & 
 "   55 ( BC_1 ,  * , control , 0  ) , "   & 
 "   56 ( BC_2 , PJ9 ,  input , X   ) , "   & 
 "   57 ( BC_1 , PJ9 ,  output3 , X  ,  58 ,  0 ,  Z   ) , "   & 
 "   58 ( BC_1 ,  * , control , 0  ) , "   & 
 "   59 ( BC_2 , PJ5 ,  input , X   ) , "   & 
 "   60 ( BC_1 , PJ5 ,  output3 , X  ,  61 ,  0 ,  Z   ) , "   & 
 "   61 ( BC_1 ,  * , control , 0  ) , "   & 
 "   62 ( BC_2 , PJ4 ,  input , X   ) , "   & 
 "   63 ( BC_1 , PJ4 ,  output3 , X  ,  64 ,  0 ,  Z   ) , "   & 
 "   64 ( BC_1 ,  * , control , 0  ) , "   & 
 "   65 ( BC_2 , PJ8 ,  input , X   ) , "   & 
 "   66 ( BC_1 , PJ8 ,  output3 , X  ,  67 ,  0 ,  Z   ) , "   & 
 "   67 ( BC_1 ,  * , control , 0  ) , "   & 
 "   68 ( BC_2 , PJ7 ,  input , X   ) , "   & 
 "   69 ( BC_1 , PJ7 ,  output3 , X  ,  70 ,  0 ,  Z	) , "	& 
 "   70 ( BC_1 ,  * , control , 0  ) , "   & 
 "   71 ( BC_2 , PJ6 ,  input , X   ) , "   & 
 "   72 ( BC_1 , PJ6 ,  output3 , X  ,  73 ,  0 ,  Z   ) , "   & 
 "   73 ( BC_1 ,  * , control , 0  ) , "   & 
 "   74 ( BC_2 , PJ1 ,  input , X   ) , "   & 
 "   75 ( BC_1 , PJ1 ,  output3 , X  ,  76 ,  0 ,  Z	) , "	& 
 "   76 ( BC_1 ,  * , control , 0  ) , "   & 
 "   77 ( BC_2 , PJ0 ,  input , X   ) , "   & 
 "   78 ( BC_1 , PJ0 ,  output3 , X  ,  79 ,  0 ,  Z   ) , "   & 
 "   79 ( BC_1 ,  * , control , 0  ) , "   & 
 "   80 ( BC_2 , PH(15) ,  input , X   ) , "   & 
 "   81 ( BC_1 , PH(15) ,  output3 , X  ,  82 ,  0 ,  Z   ) , "   & 
 "   82 ( BC_1 ,  * , control , 0  ) , "   & 
 "   83 ( BC_2 , PH(14) ,  input , X   ) , "   & 
 "   84 ( BC_1 , PH(14) ,  output3 , X  ,  85 ,  0 ,  Z   ) , "   & 
 "   85 ( BC_1 ,  * , control , 0  ) , "   & 
 "   86 ( BC_2 , PH(13) ,  input , X   ) , "   & 
 "   87 ( BC_1 , PH(13) ,  output3 , X  ,  88 ,  0 ,  Z   ) , "   & 
 "   88 ( BC_1 ,  * , control , 0  ) , "   & 
 "   89 ( BC_2 , PH(12) ,  input , X   ) , "   & 
 "   90 ( BC_1 , PH(12) ,  output3 , X  ,  91 ,  0 ,  Z   ) , "   & 
 "   91 ( BC_1 ,  * , control , 0  ) , "   & 
 "   92 ( BC_2 , PH(11) ,  input , X   ) , "   & 
 "   93 ( BC_1 , PH(11) ,  output3 , X  ,  94 ,  0 ,  Z   ) , "   & 
 "   94 ( BC_1 ,  * , control , 0  ) , "   & 
 "   95 ( BC_2 , PH(10) ,  input , X   ) , "   & 
 "   96 ( BC_1 , PH(10) ,  output3 , X  ,  97 ,  0 ,  Z   ) , "   & 
 "   97 ( BC_1 ,  * , control , 0  ) , "   & 
 "   98 ( BC_2 , PH(9) ,  input , X   ) , "   & 
 "   99 ( BC_1 , PH(9) ,  output3 , X  ,  100 ,  0 ,  Z   ) , "   & 
 "   100 ( BC_1 ,  * , control , 0  ) , "   & 
 "   101 ( BC_2 , PH(8) ,  input , X   ) , "   & 
 "   102 ( BC_1 , PH(8) ,  output3 , X  ,  103 ,  0 ,  Z   ) , "   & 
 "   103 ( BC_1 ,  * , control , 0  ) , "   & 
 "   104 ( BC_2 , PH(7) ,  input , X	) , "	& 
 "   105 ( BC_1 , PH(7) ,  output3 , X  ,  106 ,  0 ,  Z   ) , "   & 
 "   106 ( BC_1 ,  * , control , 0  ) , "   & 
 "   107 ( BC_2 , PH(6) ,  input , X	) , "	& 
 "   108 ( BC_1 , PH(6) ,  output3 , X  ,  109 ,  0 ,  Z   ) , "   & 
 "   109 ( BC_1 ,  * , control , 0  ) , "   & 
 "   110 ( BC_2 , PH(5) ,  input , X	) , "	& 
 "   111 ( BC_1 , PH(5) ,  output3 , X  ,  112 ,  0 ,  Z   ) , "   & 
 "   112 ( BC_1 ,  * , control , 0  ) , "   & 
 "   113 ( BC_2 , PH(4) ,  input , X	) , "	& 
 "   114 ( BC_1 , PH(4) ,  output3 , X  ,  115 ,  0 ,  Z   ) , "   & 
 "   115 ( BC_1 ,  * , control , 0  ) , "   & 
 "   116 ( BC_2 , PH(3) ,  input , X	) , "	& 
 "   117 ( BC_1 , PH(3) ,  output3 , X  ,  118 ,  0 ,  Z   ) , "   & 
 "   118 ( BC_1 ,  * , control , 0  ) , "   & 
 "   119 ( BC_2 , PH(2) ,  input , X	) , "	& 
 "   120 ( BC_1 , PH(2) ,  output3 , X  ,  121 ,  0 ,  Z   ) , "   & 
 "   121 ( BC_1 ,  * , control , 0  ) , "   & 
 "   122 ( BC_2 , PH(1) ,  input , X	) , "	& 
 "   123 ( BC_1 , PH(1) ,  output3 , X  ,  124 ,  0 ,  Z   ) , "   & 
 "   124 ( BC_1 ,  * , control , 0  ) , "   & 
 "   125 ( BC_2 , PH(0) ,  input , X	) , "	& 
 "   126 ( BC_1 , PH(0) ,  output3 , X  ,  127 ,  0 ,  Z   ) , "   & 
 "   127 ( BC_1 ,  * , control , 0  ) , "   & 
 "   128 ( BC_2 , PG(15) ,  input , X	) , "	& 
 "   129 ( BC_1 , PG(15) ,  output3 , X  ,  130 ,  0 ,  Z   ) , "   & 
 "   130 ( BC_1 ,  * , control , 0  ) , "   & 
 "   131 ( BC_2 , PG(14) ,  input , X	) , "	& 
 "   132 ( BC_1 , PG(14) ,  output3 , X  ,  133 ,  0 ,  Z   ) , "   & 
 "   133 ( BC_1 ,  * , control , 0  ) , "   & 
 "   134 ( BC_2 , PG(13) ,  input , X	) , "	& 
 "   135 ( BC_1 , PG(13) ,  output3 , X  ,  136 ,  0 ,  Z   ) , "   & 
 "   136 ( BC_1 ,  * , control , 0  ) , "   & 
 "   137 ( BC_2 , PG(9) ,  input , X	) , "	& 
 "   138 ( BC_1 , PG(9) ,  output3 , X  ,  139 ,  0 ,  Z   ) , "   & 
 "   139 ( BC_1 ,  * , control , 0  ) , "   & 
 "   140 ( BC_2 , PG(8) ,  input , X	) , "	& 
 "   141 ( BC_1 , PG(8) ,  output3 , X  ,  142 ,  0 ,  Z   ) , "   & 
 "   142 ( BC_1 ,  * , control , 0  ) , "   & 
 "   143 ( BC_2 , PG(12) ,  input , X	) , "	& 
 "   144 ( BC_1 , PG(12) ,  output3 , X  ,  145 ,  0 ,  Z   ) , "   & 
 "   145 ( BC_1 ,  * , control , 0  ) , "   & 
 "   146 ( BC_2 , PG(11) ,  input , X	) , "	& 
 "   147 ( BC_1 , PG(11) ,  output3 , X  ,  148 ,  0 ,  Z   ) , "   & 
 "   148 ( BC_1 ,  * , control , 0  ) , "   & 
 "   149 ( BC_2 , PG(10) ,  input , X	) , "	& 
 "   150 ( BC_1 , PG(10) ,  output3 , X  ,  151 ,  0 ,  Z   ) , "   & 
 "   151 ( BC_1 ,  * , control , 0  ) , "   & 
 "   152 ( BC_2 , PG(7) ,  input , X	) , "	& 
 "   153 ( BC_1 , PG(7) ,  output3 , X  ,  154 ,  0 ,  Z   ) , "   & 
 "   154 ( BC_1 ,  * , control , 0  ) , "   & 
 "   155 ( BC_2 , PG(6) ,  input , X	) , "	& 
 "   156 ( BC_1 , PG(6) ,  output3 , X  ,  157 ,  0 ,  Z   ) , "   & 
 "   157 ( BC_1 ,  * , control , 0  ) , "   & 
 "   158 ( BC_2 , PG(5) ,  input , X	) , "	& 
 "   159 ( BC_1 , PG(5) ,  output3 , X  ,  160 ,  0 ,  Z   ) , "   & 
 "   160 ( BC_1 ,  * , control , 0  ) , "   & 
 "   161 ( BC_2 , PG(4) ,  input , X	) , "	& 
 "   162 ( BC_1 , PG(4) ,  output3 , X  ,  163 ,  0 ,  Z   ) , "   & 
 "   163 ( BC_1 ,  * , control , 0  ) , "   & 
 "   164 ( BC_2 , PG(3) ,  input , X	) , "	& 
 "   165 ( BC_1 , PG(3) ,  output3 , X  ,  166 ,  0 ,  Z   ) , "   & 
 "   166 ( BC_1 ,  * , control , 0  ) , "   & 
 "   167 ( BC_2 , PG(2) ,  input , X	) , "	& 
 "   168 ( BC_1 , PG(2) ,  output3 , X  ,  169 ,  0 ,  Z   ) , "   & 
 "   169 ( BC_1 ,  * , control , 0  ) , "   & 
 "   170 ( BC_2 , PG(1) ,  input , X	) , "	& 
 "   171 ( BC_1 , PG(1) ,  output3 , X  ,  172 ,  0 ,  Z   ) , "   & 
 "   172 ( BC_1 ,  * , control , 0  ) , "   & 
 "   173 ( BC_2 , PG(0) ,  input , X	) , "	& 
 "   174 ( BC_1 , PG(0) ,  output3 , X  ,  175 ,  0 ,  Z   ) , "   & 
 "   175 ( BC_1 ,  * , control , 0  ) , "   & 
 "   176 ( BC_2 , PF(15) ,  input , X	) , "	& 
 "   177 ( BC_1 , PF(15) ,  output3 , X  ,  178 ,  0 ,  Z   ) , "   & 
 "   178 ( BC_1 ,  * , control , 0  ) , "   & 
 "   179 ( BC_2 , PF(14) ,  input , X	) , "	& 
 "   180 ( BC_1 , PF(14) ,  output3 , X  ,  181 ,  0 ,  Z   ) , "   & 
 "   181 ( BC_1 ,  * , control , 0  ) , "   & 
 "   182 ( BC_2 , PF(13) ,  input , X	) , "	& 
 "   183 ( BC_1 , PF(13) ,  output3 , X  ,  184 ,  0 ,  Z   ) , "   & 
 "   184 ( BC_1 ,  * , control , 0  ) , "   & 
 "   185 ( BC_2 , PF(12) ,  input , X	) , "	& 
 "   186 ( BC_1 , PF(12) ,  output3 , X  ,  187 ,  0 ,  Z   ) , "   & 
 "   187 ( BC_1 ,  * , control , 0  ) , "   & 
 "   188 ( BC_2 , PF(11) ,  input , X	) , "	& 
 "   189 ( BC_1 , PF(11) ,  output3 , X  ,  190 ,  0 ,  Z   ) , "   & 
 "   190 ( BC_1 ,  * , control , 0  ) , "   & 
 "   191 ( BC_2 , PF(10) ,  input , X	) , "	& 
 "   192 ( BC_1 , PF(10) ,  output3 , X  ,  193 ,  0 ,  Z   ) , "   & 
 "   193 ( BC_1 ,  * , control , 0  ) , "   & 
 "   194 ( BC_2 , PF(9) ,  input , X   ) , "   & 
 "   195 ( BC_1 , PF(9) ,  output3 , X  ,  196 ,  0 ,  Z   ) , "   & 
 "   196 ( BC_1 ,  * , control , 0  ) , "   & 
 "   197 ( BC_2 , PF(8) ,  input , X   ) , "   & 
 "   198 ( BC_1 , PF(8) ,  output3 , X  ,  199 ,  0 ,  Z   ) , "   & 
 "   199 ( BC_1 ,  * , control , 0  ) , "   & 
 "   200 ( BC_2 , PF(7) ,  input , X   ) , "   & 
 "   201 ( BC_1 , PF(7) ,  output3 , X  ,  202 ,  0 ,  Z   ) , "   & 
 "   202 ( BC_1 ,  * , control , 0  ) , "   & 
 "   203 ( BC_2 , PF(6) ,  input , X   ) , "   & 
 "   204 ( BC_1 , PF(6) ,  output3 , X  ,  205 ,  0 ,  Z   ) , "   & 
 "   205 ( BC_1 ,  * , control , 0  ) , "   & 
 "   206 ( BC_2 , PF(5) ,  input , X   ) , "   & 
 "   207 ( BC_1 , PF(5) ,  output3 , X  ,  208 ,  0 ,  Z   ) , "   & 
 "   208 ( BC_1 ,  * , control , 0  ) , "   & 
 "   209 ( BC_2 , PF(4) ,  input , X   ) , "   & 
 "   210 ( BC_1 , PF(4) ,  output3 , X  ,  211 ,  0 ,  Z   ) , "   & 
 "   211 ( BC_1 ,  * , control , 0  ) , "   & 
 "   212 ( BC_2 , PF(3) ,  input , X   ) , "   & 
 "   213 ( BC_1 , PF(3) ,  output3 , X  ,  214 ,  0 ,  Z   ) , "   & 
 "   214 ( BC_1 ,  * , control , 0  ) , "   & 
 "   215 ( BC_2 , PF(2) ,  input , X   ) , "   & 
 "   216 ( BC_1 , PF(2) ,  output3 , X  ,  217 ,  0 ,  Z   ) , "   & 
 "   217 ( BC_1 ,  * , control , 0  ) , "   & 
 "   218 ( BC_2 , PF(1) ,  input , X   ) , "   & 
 "   219 ( BC_1 , PF(1) ,  output3 , X  ,  220 ,  0 ,  Z   ) , "   & 
 "   220 ( BC_1 ,  * , control , 0  ) , "   & 
 "   221 ( BC_2 , PF(0) ,  input , X   ) , "   & 
 "   222 ( BC_1 , PF(0) ,  output3 , X  ,  223 ,  0 ,  Z   ) , "   & 
 "   223 ( BC_1 ,  * , control , 0  ) , "   & 
 "   224 ( BC_2 , BMODE(2) ,  input , X   ) , "   & 
 "   225 ( BC_2 , BMODE(1) ,  input , X   ) , "   & 
 "   226 ( BC_2 , BMODE(0) ,  input , X   ) , "   & 
 "   227 ( BC_2 , TEST ,  input , X   ) , "   & 
 "   228 ( BC_2 , DATA(15) ,  input , X   ) , "   & 
 "   229 ( BC_1 , DATA(15) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   230 ( BC_2 , DATA(14) ,  input , X   ) , "   & 
 "   231 ( BC_1 , DATA(14) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   232 ( BC_2 , DATA(13) ,  input , X   ) , "   & 
 "   233 ( BC_1 , DATA(13) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   234 ( BC_2 , DATA(12) ,  input , X   ) , "   & 
 "   235 ( BC_1 , DATA(12) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   236 ( BC_2 , DATA(11) ,  input , X   ) , "   & 
 "   237 ( BC_1 , DATA(11) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   238 ( BC_2 , DATA(10) ,  input , X   ) , "   & 
 "   239 ( BC_1 , DATA(10) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   240 ( BC_2 , DATA(9) ,  input , X   ) , "   & 
 "   241 ( BC_1 , DATA(9) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   242 ( BC_2 , DATA(8) ,  input , X   ) , "   & 
 "   243 ( BC_1 , DATA(8) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   244 ( BC_2 , DATA(7) ,  input , X   ) , "   & 
 "   245 ( BC_1 , DATA(7) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   246 ( BC_2 , DATA(6) ,  input , X   ) , "   & 
 "   247 ( BC_1 , DATA(6) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   248 ( BC_2 , DATA(5) ,  input , X   ) , "   & 
 "   249 ( BC_1 , DATA(5) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   250 ( BC_2 , DATA(4) ,  input , X   ) , "   & 
 "   251 ( BC_1 , DATA(4) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   252 ( BC_2 , DATA(3) ,  input , X   ) , "   & 
 "   253 ( BC_1 , DATA(3) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   254 ( BC_2 , DATA(2) ,  input , X   ) , "   & 
 "   255 ( BC_1 , DATA(2) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   256 ( BC_2 , DATA(1) ,  input , X   ) , "   & 
 "   257 ( BC_1 , DATA(1) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   258 ( BC_2 , DATA(0) ,  input , X   ) , "   & 
 "   259 ( BC_1 , DATA(0) ,  output3 , X  ,  260 ,  0 ,  Z   ) , "   & 
 "   260 ( BC_1 ,  * , control , 0  ) "; 


end ADSP_BF534;