Linear Technology ClockWizard(TM) Installation Instructions ========================================================================== DESCRIPTION -------------------------------------------------------------------------- The Linear Technology ClockWizard(TM) is used to communicate with the LTC6950 synthesizer. It uses the DC590 to translate between USB and SPI-compatible serial communications formats. It also includes advanced PLL design and simulation capabilities. You may use it to: - Recommend part parameters based on your frequency plan - Design noise-optimized loop filters - Simulate loop frequency response and stability - Simulate VCO and Reference source noise - Simulate output noise characterisics and statistics Refer to the included LICENSE.rtf for important usage information. SYSTEM REQUIREMENTS -------------------------------------------------------------------------- - Windows Operating System: Windows XP, Windows 2003 Server, Windows Vista, Windows 7 - Microsoft .NET 3.5 SP1 or later - Windows Installer 3.1 or later - Linear Technology's DC590 Demo Board DETAILED INSTALLATION INSTRUCTIONS. PLEASE READ!!! -------------------------------------------------------------------------- 1) DC590 You must possess a DC590 board, available from www.linear.com, to com- municate with the PLL Demo Board. But, ClockWizard WILL operate with "Communication Disabled" without a DC590. 2) Microsoft .NET You must have Microsoft .NET 3.5 SP1 or later installed on your computer. ClockWizard will not run without it. Note that Microsoft Windows Vista and Windows 7 has at least version 3.5 preinstalled. To manually determine your version of .NET using Windows XP, click Start Menu -> Control Panel -> Add or Remove Programs or Start Menu -> Settings -> Control Panel -> Add or Remove Programs 3) Run ClockWizard Setup File Run "ClockWizardSetup" to verify/install Microsoft .NET and ClockWizard. The setup program will create an "LTC" sub-menu in your Program Files menu. Click LTC -> ClockWizard to run the software. Refer to the Help menu for software operation. Refer to the appropriate Demo Circuit Quick Start Guide for hardware connection instructions. INSTALLATION TROUBLESHOOTING -------------------------------------------------------------------------- Symptom: Unable to install. A popup states “Another version of this product is already installed….” Solution: You have a previous version of the application already in- stalled which the installer could not remove. Uninstall by selecting “Uninstall ClockWizard” in the Linear Technology program group. Or, uninstall by using Add/Remove Programs in the Windows Control Panel. Symptom: Installation finishes but the ClockWizard application exits with an error. Solution: Microsoft .NET 3.5 or later is not installed. This can be caused by a .NET installation error, or by executing ClockWizard setup without Administrator privileges. Ensure .NET 3.5 SP1 or later is installed and/or run ClockWizard_Setup with Administrator privileges. Symptom: A popup states "DC590 drivers not found. Attach DC590 to complete driver installation. Re-Install ClockWizard if still not suc- cessful." Solution: The USB driver installation either did not complete, or is corrupted. A DC590 or Linduino must be connected to a USB port after the setup completes to finish USB driver installation. The application may still be used even if the drivers are not installed, but no demo board communication will be possible.