Transmitter Reference Design for a 900MHz Full-Duplex Radio
Figure 1. Reference design board features the MAX2902 single-chip transmitter, which is designed for use in 868MHz to 915MHz frequency band. The device complies with FCC CFR47 part 15.247 902MHz to 928MHz ISM band specifications
18dBm output power while meeting 20% EVM requirement at 8:1 VSWR. The 40MHz WLAN TCXO was used as a temporary replacement for the intended 16.36MHz GPS reference originally specified. The PLL can accommodate any common reference frequency from 1MHz to 50MHz. The customer should select their TCXO based on cost and tolerance for phase noise of the unmodulated carrier." class="img-responsive">
Figure 2. Reference design block diagram for the MAX2902 900MHz BPSK transmitter. Shows characterization report (v1b), block diagram, and interface connects. Dedicated LDO for Tx IC VCO and TCXO is to mitigate coupling from PA. The second LDO output supplies the synthesizer and the Tx IC (all but the PA). The transmitter's PA is supplied directly by the system (VCC_MAIN). An additional PA is required to get > 18dBm output power while meeting 20% EVM requirement at 8:1 VSWR. The 40MHz WLAN TCXO was used as a temporary replacement for the intended 16.36MHz GPS reference originally specified. The PLL can accommodate any common reference frequency from 1MHz to 50MHz. The customer should select their TCXO based on cost and tolerance for phase noise of the unmodulated carrier.
Lab Measurements
System Performance Summary
Measured at ANT RF SMA; VCC = 3.3V; TA = +25°C; REF-OSC Freq = 40MHz; PLL locked at 900MHz; LDOEN = high; CSB = high; SCLK = DIN = Low; 2.5VP-P 1.0Mbps PN bit stream (unfiltered) applied to BPSK input, unless otherwise noted.
Parameter | Conditions and Comments | Target | Measured | Units | ||
---|---|---|---|---|---|---|
>Supply Current | Shutdown mode (LDOEN = LOW), VCC = 4.5V (worst case) | 1.7 | µA | |||
For +17.5dBm at LPF output (VASK = 2.1) Includes LMX2353 synthesizer and TCXO supply current. |
141 | 104 | mA | |||
Tuning Range | Range of VCO, freq determined by PLL | 902 to 928 | 902 to 928 | MHz | ||
LO Integrated Phase Error | In 2MHz BW of demodulator, no modulation | 1.6 | °RMS | |||
Phase EVM | EVM contribution from the above RMS phase error (for small angles, approximate EVM by ΦERR/(360/2pi) |
2.8 | % | |||
Magnitude EVM | No modulation | 0.2 | % | |||
1.0Mbps PN sequence BPSK modulation | 13 to 14 | % | ||||
Full-Power EVM | VASK = 2.1V, 8:1 VSWR (worst-case angle) Dominated by distortion due to VCO pulling |
VCC_MAIN = 2.7V, ICC = 106mA (50Ω pwr = +16.9dBm) | 20 | 40.2 | % | |
VCC_MAIN = 3.3V, ICC = 114mA (50Ω pwr = +19.2dBm) | 20 | 43.6 | ||||
VCC_MAIN = 4.0V, ICC = 138mA (50Ω pwr = +20.6dBm) | 20 | 53.3 | ||||
VCC_MAIN = 4.5V, ICC = 299mA (50Ω pwr = +21.3dBm) | 20 | 30.1 | ||||
Output Power | 50Ω load, 1.0Mbps BPSK modulation (Power at balun output is approx 1dB higher, due to BPF, T-line, SMA) EVM for specified VSWR (worst-case phase angle) is less than 20% |
VASK = 2.1V (for 1:1 VSWR tolerance) |
VCC_MAIN = 2.7V, ICC = 103mA | 16.9 | dBm | |
VCC_MAIN = 3.3V, ICC = 133mA | 17.5 | 19.2 | ||||
VCC_MAIN = 4.0V, ICC = 141mA | 20.6 | |||||
VCC_MAIN = 4.5V, ICC = 145mA | 21.3 | |||||
VASK = 1.7V (for 4:1 VSWR tolerance) |
VCC_MAIN = 2.7V, ICC = 103mA | 16.7 | ||||
VCC_MAIN = 3.3V, ICC = 108mA | 18.2 | |||||
VCC_MAIN = 4.0V, ICC = 112mA | 19.0 | |||||
VCC_MAIN = 4.5V, ICC = 114mA | 19.4 | |||||
VASK = 1.6V (for 8:1 VSWR tolerance) |
VCC_MAIN = 2.7V, ICC = 95mA | 16.2 | ||||
VCC_MAIN = 3.3V, ICC = 99mA | 17.2 | |||||
VCC_MAIN = 4.0V, ICC = 102mA | 17.8 | |||||
VCC_MAIN = 4.5V, ICC = 104mA | 18.1 | |||||
Reference Spurs | fCOMP = 2MHz, worst-case condition: VCC = 4.5V, +21.3dBm output power Actual measurement was < -63dBc (below noise floor of VSA) |
< -41 | < -42 | dBm/MHz | ||
Output Harmonics | 2nd harmonic levels, at LPF output (limit is -27dBm/MHz in nonrestricted bands) | < -30 | -42 | dBm/MHz | ||
3rd harmonic levels, at LPF output (limit is -41dBm/MHz in restricted bands) | < -49 | -54 |
Measurement Data



Design for 1:1 VSWR tolerance ≥ 2.1V
Design for 4:1 VSWR tolerance ≥ 1.7V
Design for 8:1 VSWR tolerance ≥ 1.6V
Detailed Description
The MAX2902 is single-chip transmitter designed for use in 868MHz to 915MHz frequency bands. It complies with FCC CFR47 part 15.247 902MHz to 928MHz ISM band specifications.
The transmitter IC offers a high level of integration while minimizing external components. The transmit modulator, power amplifier, RF VCO, 8-channel frequency synthesizer, and baseband PN sequence lowpass filter are all integrated. By filtering BPSK modulation, the spurious emissions are reduced, enabling up to 8 independent transmit channels in the U.S. ISM band. Inputs are provided for spread-spectrum BPSK, ASK, and OOK. FM can be achieved by directly modulating the VCO. The device is intended primarily for use with external differential antenna.
In this reference design the MAX2902 is applied as the transmit IC in the 900MHz band. It is controlled by a National Semiconductor LMX2353 fractional-N PLL.