Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • BOM
  • Test Results
設計ファイルのダウンロード 3.01 M

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES163# ($68.62) EV Kit
在庫確認と購入

説明

The MAXREFDES163# is one of the world’s smallest industrial magnetic sensor solutions that uses a RedRock RR120 TMR integrated digital magnetic sensor and the MAX14839, an industrial sensor output.

The reference design PCB dimension is just 15mm long × 10mm wide, with the width determined by the size of the M12 connector.

Design files can be found on the Design Resources tab. The board is also available for purchase.

機能と利点

  • Tiny Form-Factor, M12 Connector
  • Integrated Protection Provides Robust Sensor Solution
    • Reverse-Polarity Protection on DO, VCC, and GND
    • VCC Hot-Plug Protection
    • Thermal Shutdown Protection
    • ±1kV/500Ω IEC 61000-4-5 Surge Protection
    • ±8kV IEC 61000-4-2 Air Gap ESD Protection
    • ±6kV IEC 61000-4-2 Contact ESD Protection

使用されている製品

Details Section

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

4