Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

説明

The MAXREFDES1171 uses Maxim low-power chips for power grid fault indicators based on the low-power Arm® Cortex -M4 processor. The MAXREFDES1171 is a high accuracy, low power, small and easily implanted design that can monitor the power status on the power grid line. Power grid coverage is widening in cities and the countryside, so power grid reliability and a short power-off time are important. The key requirements for a fault indicator are accuracy and very low power. One specification is that the unit must work for at least five years when in battery mode.

機能と利点

  • Ultra-low power
  • Small size
  • High accuracy

使用されている製品

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.