概要

機能と利点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

使用されている製品

回路説明

HiTech Global's HTG-Z100, populated with the Xilinx Zynq XC7Z100, is an ideal platform for applications requiring embedded processing power, high-speed networking interfaces, and high-performance.

Rail/Function Part Number General Description of Part
1V: Vcc Core (FPGA Core)
1.3V, 3.3V, 1.5V: System Power
1.8V: FPGA_IO 2.0V: AUX_IO
LTM4644 Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
1.8V: MGT_AUX
1.0V: MGT_AVCC
1.2V:MGT_AVTT
LT3070 15A DC/DC µModule regulator